Fan & Blower Motor, 7.50 HP, 3 Ph, 90 Hz, 230/460 V, 1800 RPM, 213TC Frame, TENV

Fan & Blower Motor, 7.50 HP, 3 Ph, 90 Hz, 230/460 V, 1800 RPM, 213TC Frame, TENV

Part#: 213TPNSB10234

Catalog#: SY008A

Model#: 213TPNSB10234A

Weight: 190 lb

List Price: $3,051.00

Key Features


  • Ultra Efficient™ Premium-Plus exceeds NEMA Premium® (IE4)
  • Class H MAX GUARD® insulation system
  • Cast iron construction for rigidity and reduced vibration
  • IP54 ingress protection (IP55 or IP56 available)
  • Premium Severe Duty, TEFC
  • Normally closed thermostats (one per phase, Class F)
  • High power density, low weight design
  • Optional terminal block shown
  • Provisions for optional “BCP” (Bearing Current Protection)
  • Totally enclosed, non-ventilated

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle