Fan & Blower Motor, 3 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 182TC Frame, TEFC
Fan & Blower Motor, 3 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 182TC Frame, TEFC
Part#: 182TPFRB10181
Catalog#: SY036
Model#: 182TPFRB10181AA
Weight: 116 lb
List Price: $6,672.00
Your Price: Login is Required
Key Features
- TENV - Operational to 20:1 constant torque open-loop (1000:1 closed-loop)
- TEFC - Operational to 20:1 constant torque open-loop or closed-loop
- High power density, low weight design
- Requires drive for operation
- Ultra Efficient Premium-Plus exceeds NEMA Premium (IE4)/ Premium severe duty
- Class H MAX GUARD insulation system/ IP54 ingress protection
- Cast iron construction for rigidity and reduced vibration
- Provisions for optional “BCP” (Bearing Current Protection)
- Normally closed thermostats (one per phase, Class F)
- UL, CSA, and CE
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1200 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 182TC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 93 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 7.0/3.5 A | Power Factor | Power Factor: 86 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: No Design Code | KVA Code | KVA Code: N/A |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: AC Permament Magnet | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 16.42 in |
Frame Length | Frame Length: 8 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 2.62 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Inverter Load | Inverter Load: CONSTANT 20:1 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TC |
Current | Current: 7.0/3.5 A | Synchronous RPM | Synchronous RPM: 1200 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1200 rpm |
Connection Drawing | Connection Drawing: A-EE7308T | Outline Drawing | Outline Drawing: 036225-800 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 2.2 kW |
Output HP | Output HP: 3 Hp | Frame Size | Frame Size: 182 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 93 % |
Packaged Length | Packaged Length: 26.88 IN | Weight | Weight: 116.00 LB |
UPC | UPC: 722856061966 | Packaged Width | Packaged Width: 18.38 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 15.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 0.60 | 25%: 0.95 | 50%: 1.76 | 75%: 2.61 | 100%: 3.51 | 115%: 3.99 | 125%: 4.34 | 150%: 5.27 |
% of Rated Load: Rated Output (KW) | 0%: 0.00 | 25%: 0.65 | 50%: 1.22 | 75%: 1.81 | 100%: 2.41 | 115%: 2.77 | 125%: 3.02 | 150%: 3.62 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 85.9 | 50%: 91.5 | 75%: 92.7 | 100%: 93.0 | 115%: 93.1 | 125%: 92.8 | 150%: 92.8 |
% of Rated Load: Power Factor (%) | 0%: | 25%: | 50%: | 75%: | 100%: 86.0 | 115%: | 125%: | 150%: |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,200 | 50%: 1,200 | 75%: 1,200 | 100%: 1,200 | 115%: 1,200 | 125%: 1,200 | 150%: 1,200 |
% of Rated Load: Temp. Rise @ FL | 0%: | 25%: | 50%: | 75%: | 100%: 35.0 | 115%: | 125%: | 150%: |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.28 | 50%: 6.57 | 75%: 9.85 | 100%: 13.10 | 115%: 15.11 | 125%: 16.41 | 150%: 19.70 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 0 | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): | Torque (%): | Speed (RPM): 1,500 | Rated Output (KW): 0.00 | Power Factor (%): | Rated Output (Hp): 3.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |