AC Drives, 7.5 HP, 400/480 V, 11 Amps

AC Drives, 7.5 HP, 400/480 V, 11 Amps

Part#: 174626.00

Catalog#: 174626.00

Weight: 7.3 lb

List Price: $2,051.00

Key Features


  • NEMA® 1 IP31 Enclosure Protection
  • Open loop flux vector designs
  • Easy to Use Keypad & Display
  • Optional remote keypad available
  • 4 digit LED display
  • 8 preset speeds
  • Process control: PID modes: direct or reverse acting
  • Real time monitoring: 8 register fault history, software version drive network ID, DC bus

Specifications


Output HP Output HP: 7.5 Hp Voltage Voltage: 400/480 V
Phase Phase: THREE PHASE Protection Protection: IP20
Ouput Amps Ouput Amps: 11 A Enclosure Material Enclosure Material: Plastic
Series Series: Sub-Micro Series
Voltage Voltage: 400/480 V Output HP Output HP: 7.5 Hp
Weight Weight: 7.30 LB UPC UPC: 691720367698
Country of Origin Country of Origin: United States of America

Efficiency


Information not available at the moment. Please check back later!