Cast Iron Motor, 5.50 & 4 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 & 3000 RPM, 112M Frame, TEFC
Cast Iron Motor, 5.50 & 4 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 & 3000 RPM, 112M Frame, TEFC
Part#: TCA0041AE231GAA009
Catalog#: R824
Model#: TCA0041AE231GAA009
Weight: 121.28 lb
List Price: $2,187.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA Premium efficiencies
- Cast Iron frame construction
- Nameplated 60/50 Hz at next lower HP
- IP55 weatherproof enclosure
- Wye Start-Delta Run on 160 Frame and larger
- 10:1 Variable Torque, 10:1 Constant Torque speed range
- 1.15 Service Factor on 60 Hz sine wave, 1.0 SF or VFD
- Top Mounted/Oversized gasketed terminal box
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC Design "N" with NEMA "B" Torques
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5.50 & 4 Hp |
Output KW | Output KW: 4.0 & 3.0 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 3520 & 2940 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 112M | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 89.5 & 87.1 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 12.4/6.2 & 11.2/5.6 A | Power Factor | Power Factor: 91 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6306 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 3.17 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Shaft Diameter | Shaft Diameter: 28 in |
Assembly/Box Mounting | Assembly/Box Mounting: F3 | Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: M |
Current | Current: 12.4/6.2 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3520 rpm |
Connection Drawing | Connection Drawing: 8442000730 | Outline Drawing | Outline Drawing: SS620873 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 4 kW |
Output HP | Output HP: 5.50 Hp | Frame Size | Frame Size: 112 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 89.5 % |
Packaged Length | Packaged Length: 17.00 IN | Weight | Weight: 121.28 LB |
UPC | UPC: 722856175953 | Packaged Width | Packaged Width: 11.00 IN |
Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 17.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.10 | 25%: 2.60 | 50%: 3.60 | 75%: 4.90 | 100%: 6.20 | 115%: 7.20 | 125%: 7.90 |
% of Rated Load: Rated Output (KW) | 0%: 0.18 | 25%: 1.22 | 50%: 2.30 | 75%: 3.42 | 100%: 4.47 | 115%: 5.32 | 125%: 5.82 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 84.1 | 50%: 89.2 | 75%: 89.5 | 100%: 89.5 | 115%: 88.7 | 125%: 88.1 |
% of Rated Load: Power Factor (%) | 0%: 11.0 | 25%: 58.0 | 50%: 80.0 | 75%: 87.0 | 100%: 91.0 | 115%: 92.0 | 125%: 93.0 |
% of Rated Load: Speed (RPM) | 0%: 3,598 | 25%: 3,581 | 50%: 3,562 | 75%: 3,543 | 100%: 3,520 | 115%: 3,508 | 125%: 3,499 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.00 | 50%: 4.00 | 75%: 6.10 | 100%: 8.20 | 115%: 9.50 | 125%: 10.30 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 46.90 | Current (%): 756.0 | Torque (ft-lbs): 15.12 | Torque (%): 184.0 | Speed (RPM): 2,400 | Rated Output (KW): 21.82 | Power Factor (%): 0.0 | Rated Output (Hp): 5.50 |
Curvepoint: Locked-Rotor | Current (Amps): 55.10 | Current (%): 889.0 | Torque (ft-lbs): 17.79 | Torque (%): 217.0 | Speed (RPM): 0 | Rated Output (KW): 25.67 | Power Factor (%): 63.4 | Rated Output (Hp): 5.50 |
Curvepoint: Break-Down | Current (Amps): 33.00 | Current (%): 532.0 | Torque (ft-lbs): 27.85 | Torque (%): 340.0 | Speed (RPM): 2,902 | Rated Output (KW): 52.36 | Power Factor (%): 83.2 | Rated Output (Hp): 5.50 |
Curvepoint: 1/3 | Current (Amps): 52.40 | Current (%): 845.0 | Torque (ft-lbs): 16.90 | Torque (%): 206.0 | Speed (RPM): 1,200 | Rated Output (KW): 24.39 | Power Factor (%): 0.0 | Rated Output (Hp): 5.50 |
Curvepoint: Full Load | Current (Amps): 6.20 | Current (%): 100.0 | Torque (ft-lbs): 8.20 | Torque (%): 100.0 | Speed (RPM): 3,520 | Rated Output (KW): 4.47 | Power Factor (%): 90.3 | Rated Output (Hp): 5.50 |
Curvepoint: Pull-Up | Current (Amps): 52.40 | Current (%): 845.0 | Torque (ft-lbs): 16.90 | Torque (%): 206.0 | Speed (RPM): 1,200 | Rated Output (KW): 24.39 | Power Factor (%): 0.0 | Rated Output (Hp): 5.50 |
Curvepoint: No Load | Current (Amps): 2.10 | Current (%): 34.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.18 | Power Factor (%): 10.0 | Rated Output (Hp): 5.50 |
Efficiency
Information not available at the moment. Please check back later!