Cast Iron Motor, 5.50 & 4 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 132M Frame, TEFC
Cast Iron Motor, 5.50 & 4 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 132M Frame, TEFC
Part#: TCA0043AE221GAA009
Catalog#: R226
Model#: TCA0043AE221GAA009
Weight: 196.25 lb
List Price: $3,127.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5.50 & 4 Hp |
Output KW | Output KW: 4.0 & 3.0 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 1180 & 985 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 132M | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91 & 85.6 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 16.2/8.1 & 16.2/8.1 A | Power Factor | Power Factor: 68 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: L |
Drive End Bearing Size | Drive End Bearing Size: 6308 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.61 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 19.80 in |
Frame Length | Frame Length: 9.45 in | Shaft Diameter | Shaft Diameter: 1.496 in |
Shaft Extension | Shaft Extension: 2.36 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: M |
Current | Current: 16.2/8.1 A | Synchronous RPM | Synchronous RPM: 1200 & 1000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1180 rpm |
Connection Drawing | Connection Drawing: 8442000730 | Outline Drawing | Outline Drawing: SS810120A |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 4 kW |
Output HP | Output HP: 5.50 Hp | Frame Size | Frame Size: 132 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 91 % |
Packaged Length | Packaged Length: 22.00 IN | Weight | Weight: 196.25 LB |
UPC | UPC: 722856075840 | Packaged Width | Packaged Width: 13.00 IN |
Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 18.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 5.30 | 25%: 6.20 | 50%: 6.40 | 75%: 7.40 | 100%: 8.10 | 115%: 9.20 | 125%: 9.80 |
% of Rated Load: Rated Output (KW) | 0%: 0.27 | 25%: 1.31 | 50%: 2.37 | 75%: 3.47 | 100%: 4.40 | 115%: 5.30 | 125%: 5.77 |
% of Rated Load: Efficiency (%) | 0%: 0.1 | 25%: 78.7 | 50%: 86.6 | 75%: 91.0 | 100%: 91.0 | 115%: 89.2 | 125%: 89.0 |
% of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 26.0 | 50%: 46.0 | 75%: 59.0 | 100%: 68.0 | 115%: 72.0 | 125%: 74.0 |
% of Rated Load: Speed (RPM) | 0%: 1,199 | 25%: 1,195 | 50%: 1,191 | 75%: 1,186 | 100%: 1,180 | 115%: 1,178 | 125%: 1,176 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 6.00 | 50%: 12.20 | 75%: 18.30 | 100%: 24.50 | 115%: 28.20 | 125%: 30.80 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 62.80 | Current (%): 775.0 | Torque (ft-lbs): 70.47 | Torque (%): 288.0 | Speed (RPM): 0 | Rated Output (KW): 22.94 | Power Factor (%): 63.4 | Rated Output (Hp): 5.50 |
Curvepoint: No Load | Current (Amps): 5.30 | Current (%): 65.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.27 | Power Factor (%): 10.0 | Rated Output (Hp): 5.50 |
Curvepoint: Full Load | Current (Amps): 8.10 | Current (%): 100.0 | Torque (ft-lbs): 24.50 | Torque (%): 100.0 | Speed (RPM): 1,180 | Rated Output (KW): 4.40 | Power Factor (%): 90.3 | Rated Output (Hp): 5.50 |
Curvepoint: Break-Down | Current (Amps): 37.10 | Current (%): 458.0 | Torque (ft-lbs): 85.63 | Torque (%): 350.0 | Speed (RPM): 1,024 | Rated Output (KW): 59.70 | Power Factor (%): 83.2 | Rated Output (Hp): 5.50 |
Curvepoint: 2/3 | Current (Amps): 53.40 | Current (%): 659.0 | Torque (ft-lbs): 59.90 | Torque (%): 244.0 | Speed (RPM): 800 | Rated Output (KW): 19.50 | Power Factor (%): 0.0 | Rated Output (Hp): 5.50 |
Curvepoint: Pull-Up | Current (Amps): 59.70 | Current (%): 737.0 | Torque (ft-lbs): 66.95 | Torque (%): 273.0 | Speed (RPM): 400 | Rated Output (KW): 21.79 | Power Factor (%): 0.0 | Rated Output (Hp): 5.50 |
Curvepoint: 1/3 | Current (Amps): 59.70 | Current (%): 737.0 | Torque (ft-lbs): 66.95 | Torque (%): 273.0 | Speed (RPM): 400 | Rated Output (KW): 21.79 | Power Factor (%): 0.0 | Rated Output (Hp): 5.50 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |