DRIVE-END ENDBELL, 180 FRAME, FITS 205 BEARING, BORE DIA. 2.04" & OUTSIDE DIA. 8.18", WIDTH .69
Part#: 021535.18
Catalog#: 021535.18
Weight: 1.09 lb
Key Features
- 180 FRAME
- FITS 205 BEARING
- BORE DIA. 2.04"
- OUTSIDE DIA. 8.18"
- WIDTH .69"
Specifications
Weight | Weight: 1.09 LB | Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!
Accessories
Part#:184TCDW7615
Catalog#:Z305A
Part#:132391.00
Catalog#:132391.00
Part#:K221M2
Catalog#:K221M2
Part#:131849.00
Catalog#:131849.00
Sorry, this item is no longer available Part#:132393.00
Catalog#:132393.00
Part#:131850.00
Catalog#:131850.00
Sorry, this item is no longer available Part#:131847.00
Catalog#:131847.00
Part#:131848.00
Catalog#:131848.00
Part#:132392.00
Catalog#:132392.00
Part#:132394.00
Catalog#:132394.00
Part#:K220M2
Catalog#:K220M2
Sorry, this item is no longer available