Crop Dryer Motor, 5 & 7.50 HP, 3 Ph, 60 & 60 Hz, 230/460 & 230/460 V, 3600 & 3600 RPM, 182TZ Frame, DPAO
Crop Dryer Motor, 5 & 7.50 HP, 3 Ph, 60 & 60 Hz, 230/460 & 230/460 V, 3600 & 3600 RPM, 182TZ Frame, DPAO
Part#: 182TTDBD6014
Catalog#: B131849
Model#: 182TTDBD6014AA
Weight: 61 lb
List Price: $2,256.00
Your Price: Login is Required
Key Features
- DPA0 - Drip Proof Air Over IP22,Motor venting protected against insects and rodents, Rolled steel construction
- Two Nameplates, 1 stamped with MIN AIRFLOW REQUIRED OVER MOTOR IS 600FPM
- Capacitors shipped loose on 1-phase designs, Gasketed capacitor cases and conduit box covers
- Meets or exceeds NEMA® service factors
- 34” long leads
- Double shielded ball bearings, Keyed shaft with 1/4-20 UNC tapped hole on end
- Class F Insulation with Class F T-Stats
- UL recognized component listing and CSA certified
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 & 7.50 Hp |
Output KW | Output KW: 3.7 & 5.6 kW | Voltage | Voltage: 230/460 & 230/460 V |
Speed | Speed: 3495 & 3495 rpm | Service Factor | Service Factor: 1.0 & 1.0 |
Frame | Frame: 182TZ | Enclosure | Enclosure: Drip Proof Air Over |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 86.5 & 83.6 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 60 Hz |
Current | Current: 12.6/6.3 & 19.2/9.6 A | Power Factor | Power Factor: 86 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6203 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 4.33 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Shaft Diameter | Shaft Diameter: 1.125 in |
Assembly/Box Mounting | Assembly/Box Mounting: F3 | Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 12.6/6.3 A | Synchronous RPM | Synchronous RPM: 3600 & 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3495 rpm |
Connection Drawing | Connection Drawing: EE7308T | Outline Drawing | Outline Drawing: SS600240-100 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 182 |
Efficiency | Efficiency: 86.5 % | Packaged Length | Packaged Length: 22.00 IN |
Weight | Weight: 61.00 LB | UPC | UPC: 722856214508 |
Packaged Width | Packaged Width: 18.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 16.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.90 | 25%: 3.20 | 50%: 4.00 | 75%: 5.00 | 100%: 6.30 | 115%: 7.10 | 125%: 7.70 |
% of Rated Load: Rated Output (KW) | 0%: 0.25 | 25%: 1.30 | 50%: 2.10 | 75%: 3.20 | 100%: 4.30 | 115%: 5.00 | 125%: 5.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 78.5 | 50%: 85.5 | 75%: 87.0 | 100%: 86.5 | 115%: 86.0 | 125%: 84.8 |
% of Rated Load: Power Factor (%) | 0%: 10.5 | 25%: 46.5 | 50%: 69.0 | 75%: 80.5 | 100%: 86.0 | 115%: 88.0 | 125%: 88.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,570 | 50%: 3,538 | 75%: 3,502 | 100%: 3,495 | 115%: 3,475 | 125%: 3,450 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.80 | 50%: 3.70 | 75%: 5.60 | 100%: 7.50 | 115%: 8.70 | 125%: 9.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 31.00 | Current (%): 495.0 | Torque (ft-lbs): 13.00 | Torque (%): 173.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Pull-Up | Current (Amps): 35.00 | Current (%): 555.0 | Torque (ft-lbs): 10.00 | Torque (%): 133.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 24.50 | Current (%): 390.0 | Torque (ft-lbs): 20.30 | Torque (%): 270.0 | Speed (RPM): 2,985 | Rated Output (KW): | Power Factor (%): 79.0 | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 45.00 | Current (%): 715.0 | Torque (ft-lbs): 12.40 | Torque (%): 165.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 55.0 | Rated Output (Hp): 5.00 |
Curvepoint: Full Load | Current (Amps): 6.30 | Current (%): 100.0 | Torque (ft-lbs): 7.50 | Torque (%): 100.0 | Speed (RPM): 3,520 | Rated Output (KW): | Power Factor (%): 86.0 | Rated Output (Hp): 5.00 |
Curvepoint: 1/3 | Current (Amps): 38.50 | Current (%): 610.0 | Torque (ft-lbs): 10.20 | Torque (%): 135.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: No Load | Current (Amps): 2.90 | Current (%): 47.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 10.5 | Rated Output (Hp): 5.00 |
Efficiency
Information not available at the moment. Please check back later!