Crop Dryer Motor, 5 & 7 HP, 1 Ph, 60 & 60 Hz, 230 & 230 V, 3600 & 3600 RPM, 182TZ Frame, TEAO
![](https://media.marathonelectric.com/images/D120001/derivates/8/001/255/947/Article_132391.00_ProductImage_9_132391.00.jpg)
Crop Dryer Motor, 5 & 7 HP, 1 Ph, 60 & 60 Hz, 230 & 230 V, 3600 & 3600 RPM, 182TZ Frame, TEAO
Part#: 132391.00
Catalog#: 132391.00
Model#: C182K34NB106A
Weight: 102 lb
List Price: $2,665.00
Your Price: Login is Required
Key Features
- Rolled steel construction
- Oversized sealed bearings
- 50 degree C ambient temperature
- Grease fitting with relief
- Epoxy paint
- Double sealed ball bearings
- 1" longer shaft than NEMA
Specifications
Phase | Phase: 1 | Output HP | Output HP: 5 & 7 Hp |
Output KW | Output KW: 3.7 & 5.2 kW | Voltage | Voltage: 230 & 230 V |
Speed | Speed: 3450 & 3450 rpm | Service Factor | Service Factor: 1.0 & 1.0 |
Frame | Frame: 182TZ | Enclosure | Enclosure: Totally Enclosed Air Over |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 83 & 83.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 60 Hz |
Current | Current: 20.82 & 28.58 A | Power Factor | Power Factor: 94.2 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .21 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Overall Length | Overall Length: 17.44 in |
Frame Length | Frame Length: 12.50 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 3.5 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 20.8 A | Synchronous RPM | Synchronous RPM: 3600 & 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3450 rpm |
Connection Drawing | Connection Drawing: 005018.30 | Outline Drawing | Outline Drawing: OL132391 |
Voltage | Voltage: 230 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 182 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 83 % |
Packaged Length | Packaged Length: 17.94 IN | Weight | Weight: 102.00 LB |
UPC | UPC: 691720103753 | Packaged Width | Packaged Width: 13.06 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 12.88 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 7.20 | 25%: 11.00 | 50%: 16.00 | 75%: 22.00 | 100%: 28.00 | 115%: 32.50 | 125%: 35.20 |
% of Rated Load: Rated Output (KW) | 0%: 0.70 | 25%: 2.08 | 50%: 3.42 | 75%: 4.79 | 100%: 6.28 | 115%: 7.16 | 125%: 7.77 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 63.2 | 50%: 76.9 | 75%: 81.9 | 100%: 83.5 | 115%: 83.9 | 125%: 84.0 |
% of Rated Load: Power Factor (%) | 0%: 42.0 | 25%: 82.1 | 50%: 92.9 | 75%: 94.7 | 100%: 97.6 | 115%: 95.7 | 125%: 96.0 |
% of Rated Load: Speed (RPM) | 0%: 3,598 | 25%: 3,585 | 50%: 3,572 | 75%: 3,560 | 100%: 3,545 | 115%: 3,537 | 125%: 3,531 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.58 | 50%: 5.18 | 75%: 7.76 | 100%: 10.42 | 115%: 11.95 | 125%: 13.03 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 27.00 | Torque (%): 257.0 | Speed (RPM): 2,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 239.00 | Current (%): 854.0 | Torque (ft-lbs): 28.00 | Torque (%): 267.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 30.00 | Torque (%): 286.0 | Speed (RPM): 3,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Full Load | Current (Amps): 28.00 | Current (%): 100.0 | Torque (ft-lbs): 10.50 | Torque (%): 100.0 | Speed (RPM): 3,450 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |