Crop Dryer Motor, 5 & 7.50 HP, 3 Ph, 60 & 60 Hz, 208-230/460 & 208-230/460 V, 3600 & 3600 RPM, 184TZ Frame, DPAO
Crop Dryer Motor, 5 & 7.50 HP, 3 Ph, 60 & 60 Hz, 208-230/460 & 208-230/460 V, 3600 & 3600 RPM, 184TZ Frame, DPAO
Part#: 131849.00
Catalog#: 131849.00
Model#: C184T34DB8B
Weight: 73 lb
Key Features
- Class “F” insulation system
- Overload protected
- 34” long leads
- Capacitors shipped loose on 1-phase designs
- Motor venting protected against insects and rodents
- Double sealed ball bearings
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 & 7.50 Hp |
Output KW | Output KW: 3.7 & 5.6 kW | Voltage | Voltage: 208-230/460 & 208-230/460 V |
Speed | Speed: 3450 & 3450 rpm | Service Factor | Service Factor: 1.0 & 1.0 |
Frame | Frame: 184TZ | Enclosure | Enclosure: Drip Proof Air Over |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 87.5 & 86.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 60 Hz |
Current | Current: 12.9-12.5/6.2 & 20.8-19/9.5 A | Power Factor | Power Factor: 86.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Overall Length | Overall Length: 13.94 in |
Frame Length | Frame Length: 9 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 3.59 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 12.9-12.5/6.2 A | Synchronous RPM | Synchronous RPM: 3600 & 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3450 rpm |
Connection Drawing | Connection Drawing: 005010.20 | Outline Drawing | Outline Drawing: 035720-900 |
Voltage | Voltage: 208-230/460 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 184 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 87.5 % |
Packaged Length | Packaged Length: 18.31 IN | Weight | Weight: 73.00 LB |
UPC | UPC: 691720154465 | Packaged Width | Packaged Width: 13.50 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 13.44 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.63 | 25%: 2.91 | 50%: 3.86 | 75%: 4.91 | 100%: 6.24 | 115%: 7.04 | 125%: 7.59 | 150%: 9.65 |
% of Rated Load: Rated Output (KW) | 0%: 0.79 | 25%: 1.24 | 50%: 2.23 | 75%: 3.24 | 100%: 4.28 | 115%: 4.92 | 125%: 5.35 | 150%: 6.42 |
% of Rated Load: Efficiency (%) | 0%: 61.6 | 25%: 75.2 | 50%: 83.9 | 75%: 86.5 | 100%: 87.2 | 115%: 87.1 | 125%: 87.1 | 150%: 86.4 |
% of Rated Load: Power Factor (%) | 0%: 37.8 | 25%: 53.4 | 50%: 72.4 | 75%: 81.4 | 100%: 86.6 | 115%: 87.7 | 125%: 88.4 | 150%: 89.6 |
% of Rated Load: Speed (RPM) | 0%: 3,500 | 25%: 3,582 | 50%: 3,566 | 75%: 3,549 | 100%: 3,530 | 115%: 3,518 | 125%: 3,511 | 150%: 3,491 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 104.0 | 115%: 0.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.96 | 25%: 1.83 | 50%: 3.49 | 75%: 5.56 | 100%: 7.43 | 115%: 8.58 | 125%: 9.35 | 150%: 11.28 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 6.20 | Current (%): 0.0 | Torque (ft-lbs): 7.40 | Torque (%): 0.0 | Speed (RPM): 3,510 | Rated Output (KW): 4.27 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: No Load | Current (Amps): 2.40 | Current (%): 0.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 0 | Rated Output (KW): 2.33 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 39.10 | Current (%): 0.0 | Torque (ft-lbs): 32.94 | Torque (%): 0.0 | Speed (RPM): 2,814 | Rated Output (KW): 2.47 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 62.20 | Current (%): 0.0 | Torque (ft-lbs): 22.70 | Torque (%): 0.0 | Speed (RPM): 0 | Rated Output (KW): 2.72 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: cancel |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: cancel |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: cancel |