Farm and Agriculture Motors
Grain Stirring Motor, 16 HP, 1 Ph, 60 Hz, 208-230 V, 1800 RPM, 256TZ Frame, DP
List Price: $6,849.00
Your Price: Login is Required
Key Features
- Oversized sealed bearings
- Rodent screen protection
- Rolled steel frame with cast iron end bells
- Epoxy Painted
- 268% starting torque
Check Inventory
Grain Stirring Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 254TZ Frame, TEFC
List Price: $4,232.00
Your Price: Login is Required
Key Features
- 1" longer shaft than NEMA standard
- Shaft seals both ends
- Premium efficient
- Epoxy Painted
- Normally closed T-stats
- Cast iron construction
Check Inventory
Grain Stirring Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 284TZ Frame, TEFC
List Price: $5,979.00
Your Price: Login is Required
Key Features
- 1" longer shaft than NEMA standard
- Shaft seals both ends
- Premium efficient
- Epoxy Painted
- Normally closed T-stats
- Cast iron construction
Check Inventory
Grain Stirring Motor, 5 & 5 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 184TZ Frame, TEFC
List Price: $2,093.00
Your Price: Login is Required
Key Features
- 1" longer shaft than NEMA standard
- Shaft seals both ends
- Premium efficient
- Epoxy Painted
- Normally closed T-stats
- Cast iron construction
Check Inventory
Agricultural Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 254TZ Frame, DP
Your Price: Login is Required
Key Features
- NEMA® Premium and EPAct efficiency
- Rodent screens
- Regreasable bearings
- Cast Iron construction
- 1” longer shaft than NEMA standard
- Inverter duty insulation system
- UL Recognized and CSA certified
Check Inventory
Crop Dryer Motor, 10 HP, 3 Ph, 60 Hz, 200 V, 3600 RPM, 213TDZ Frame, DP
List Price: $3,629.00
Your Price: Login is Required
Key Features
- General Purpose AG Motor
- Rigid base
- Cap start/Cap run
- 1.15 service factor
Check Inventory
Crop Dryer Motor, 7.50 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215T Frame, TEFC
List Price: $3,139.00
Your Price: Login is Required
Key Features
- General Purpose AG Motor
- Rigid base
- Cap start/Cap run
- 1.15 service factor
Check Inventory
Crop Dryer Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215TZ Frame, TEFC
List Price: $3,398.00
Your Price: Login is Required
Key Features
- Extra Hi-Torque designs
- Rigid base
- Painted Red
- Manual Overload protection
- 1.15 service factor
Check Inventory
Crop Dryer Motor, 7.50 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215TZ Frame, TEFC
List Price: $3,909.00
Your Price: Login is Required
Key Features
- Extra Hi-Torque designs
- Rigid base
- Painted Red
- Manual Overload protection
- 1.15 service factor
Check Inventory
Agricultural Motor, 7.50 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215T Frame, TEFC
List Price: $3,629.00
Your Price: Login is Required
Key Features
- Gasketed capacitor cases and conduit box covers
- Meets or exceeds NEMA service factors
- Double sealed ball bearings
- Single phase designs
- Condensate drains on general purpose Ag motors
- Low temperature manual overload protected
- High starting torque ratings
Check Inventory
Crop Dryer Motor, 10 & 15 HP, 1 Ph, 60 & 60 Hz, 230 & 230 V, 3600 & 3600 RPM, 215TZ Frame, DP
List Price: $4,076.00
Your Price: Login is Required
Key Features
- Class “F” insulation system
- Overload protected
- Keyed shaft with 1/4-20 UNC tapped hole on end
- 34” long leads
- Capacitors shipped loose on 1-phase designs
- Motor venting protected against insects and rodents
- Double sealed ball bearings
Check Inventory
Crop Dryer Motor, 10 & 15 HP, 3 Ph, 60 & 60 Hz, 208-220/440 & 208-220/440 V, 3600 & 3600 RPM, 215TZ Frame, DP
List Price: $2,718.00
Your Price: Login is Required
Key Features
- Class “F” insulation system
- Overload protected
- Keyed shaft with 1/4-20 UNC tapped hole on end
- 34” long leads
- Capacitors shipped loose on 1-phase designs
- Motor venting protected against insects and rodents
- Double sealed ball bearings
Check Inventory
Agricultural Motor, 10 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215TC Frame, TEFC
List Price: $4,499.00
Your Price: Login is Required
Key Features
- High torque designs
- Epoxy painted for corrosion protection
- Double sealed ball bearings
- Drain holes provided to purge condensation
Check Inventory
Crop Dryer Motor, 7.50 & 10 HP, 1 Ph, 60 & 60 Hz, 230 & 230 V, 3600 & 3600 RPM, 184TZ Frame, OAO
List Price: $2,652.00
Your Price: Login is Required
Key Features
- PSC - Switchless Single Phase
- Lead on ODE Bracket
- Shaft is 3/4" longer than NEMA Standard
- 1/4-20 tapped and keyed shaft
- Normally Closed Thermostat
- Epoxy paint
- UL® Recognized & CSA certified and CE® Mark
Check Inventory
Crop Dryer Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 184T Frame, TEFC
List Price: $2,438.00
Your Price: Login is Required
Key Features
- Epoxy Painted
- Standard NEMA Shaft extension
- Class F insulation
- Epoxy paint
Check Inventory
Crop Dryer Motor, 5 & 7.50 HP, 3 Ph, 60 & 60 Hz, 230/460 & 230/460 V, 3600 & 3600 RPM, 182TZ Frame, DPAO
List Price: $2,256.00
Your Price: Login is Required
Key Features
- DPA0 - Drip Proof Air Over IP22,Motor venting protected against insects and rodents, Rolled steel construction
- Two Nameplates, 1 stamped with MIN AIRFLOW REQUIRED OVER MOTOR IS 600FPM
- Capacitors shipped loose on 1-phase designs, Gasketed capacitor cases and conduit box covers
- Meets or exceeds NEMA® service factors
- 34” long leads
- Double shielded ball bearings, Keyed shaft with 1/4-20 UNC tapped hole on end
- Class F Insulation with Class F T-Stats
- UL recognized component listing and CSA certified
Check Inventory
General Purpose Farm Duty Motor, 2 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 182TZ Frame, TEFC
List Price: $1,834.00
Your Price: Login is Required
Key Features
- 213/215TZ models have 1-1/8” shaft, 182TZ model has 7/8” shaft
- Manual reset thermal protector
- Condensate drains
- Capacitor start induction run design
- F1 mounting only, cannot reassemble to F2
Check Inventory
General Purpose Farm Duty Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 213TZ Frame, TEFC
List Price: $2,843.00
Your Price: Login is Required
Key Features
- 213/215TZ models have 1-1/8” shaft, 182TZ model has 7/8” shaft
- Manual reset thermal protector
- Condensate drains
- Capacitor start/capacitor run design for reduced amperage
Check Inventory
Agricultural Motor, 20 & 15 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 256TZ Frame, DP
List Price: $5,323.00
Your Price: Login is Required
Key Features
- IP-22 rolled steel, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2007
- Class F Insulation System, Inverter duty 10:1 variable torque and 2:1 constant torque & 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
- F1/F2 capable, Dynamically balanced rotors, Steel conduit box
- Dual Frame Mounting, 1.625" x 5.00" Shaft Extension, Bearing Caps both ends, Grease Fitting With Pipe Plugs
- Modifications and Kits are available, Drip Cover Provisions
- 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power
- UL®* listed, UL certified for Canada and CE®* mark
Check Inventory
General Purpose Farm Duty Motor, 2 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 182TZ Frame, TEFC
List Price: $1,834.00
Your Price: Login is Required
Key Features
- High starting torque
- Removable condensate drain plugs
- Manual reset thermal protector
- All parts are corrosion resistant
Check Inventory