Agricultural Motor, 10 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215TC Frame, TEFC

Agricultural Motor, 10 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215TC Frame, TEFC

Part#: 140705.00

Catalog#: 140705.00

Model#: P215K17FK5B

Weight: 155 lb

List Price: $2,969.00

Key Features


  • High torque designs
  • Epoxy painted for corrosion protection
  • Double sealed ball bearings
  • Drain holes provided to purge condensation

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle