Crop Dryer Motor, 7.50 & 10 HP, 1 Ph, 60 & 60 Hz, 230 & 230 V, 3600 & 3600 RPM, 184TZ Frame, OAO
Crop Dryer Motor, 7.50 & 10 HP, 1 Ph, 60 & 60 Hz, 230 & 230 V, 3600 & 3600 RPM, 184TZ Frame, OAO
Part#: 132637.00
Catalog#: 132637.00
Model#: C184P34DB2A
Weight: 98 lb
List Price: $2,652.00
Your Price: Login is Required
Key Features
- PSC - Switchless Single Phase
- Lead on ODE Bracket
- Shaft is 3/4" longer than NEMA Standard
- 1/4-20 tapped and keyed shaft
- Normally Closed Thermostat
- Epoxy paint
- UL® Recognized & CSA certified and CE® Mark
Specifications
Phase | Phase: 1 | Output HP | Output HP: 7.50 & 10 Hp |
Output KW | Output KW: 5.6 & 7.5 kW | Voltage | Voltage: 230 & 230 V |
Speed | Speed: 3490 & 3440 rpm | Service Factor | Service Factor: 1.0 & 1.0 |
Frame | Frame: 184TZ | Enclosure | Enclosure: Open Air Over |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 82.5 & 83.2 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 60 Hz |
Current | Current: 31 & 40 A | Power Factor | Power Factor: 96.8 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: C |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 10 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Permanent Split Capacitor | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Shaft Diameter | Shaft Diameter: 1.125 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 31 A | Synchronous RPM | Synchronous RPM: 3600 & 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3490 rpm |
Connection Drawing | Connection Drawing: 00536810 | Outline Drawing | Outline Drawing: OL132637 |
Voltage | Voltage: 230 V | Output KW | Output KW: 5.6 kW |
Output HP | Output HP: 7.50 Hp | Frame Size | Frame Size: 184 |
Efficiency | Efficiency: 82.5 % | Packaged Length | Packaged Length: 17.94 IN |
Weight | Weight: 98.00 LB | UPC | UPC: 691720993798 |
Packaged Width | Packaged Width: 13.06 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 12.88 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 12.10 | 25%: 12.60 | 50%: 22.60 | 75%: 31.70 | 100%: 31.00 | 115%: 49.60 | 125%: 53.20 |
% of Rated Load: Rated Output (KW) | 0%: 1.40 | 25%: 2.80 | 50%: 5.18 | 75%: 7.31 | 100%: 6.60 | 115%: 11.30 | 125%: 12.10 |
% of Rated Load: Efficiency (%) | 0%: 10.4 | 25%: 33.2 | 50%: 50.4 | 75%: 53.5 | 100%: 82.5 | 115%: 53.1 | 125%: 54.1 |
% of Rated Load: Power Factor (%) | 0%: 93.9 | 25%: 97.5 | 50%: 99.4 | 75%: 99.8 | 100%: 96.8 | 115%: 99.1 | 125%: 98.7 |
% of Rated Load: Speed (RPM) | 0%: 3,580 | 25%: 3,560 | 50%: 3,500 | 75%: 3,440 | 100%: 3,490 | 115%: 3,325 | 125%: 3,320 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.39 | 25%: 1.86 | 50%: 5.26 | 75%: 8.00 | 100%: 11.30 | 115%: 12.70 | 125%: 13.90 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 162.00 | Current (%): 380.0 | Torque (ft-lbs): 5.79 | Torque (%): 36.0 | Speed (RPM): 0 | Rated Output (KW): 30.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.50 |
Curvepoint: No Load | Current (Amps): 12.06 | Current (%): 28.0 | Torque (ft-lbs): 0.00 | Torque (%): -1.0 | Speed (RPM): 0 | Rated Output (KW): 1.38 | Power Factor (%): 0.0 | Rated Output (Hp): 10.50 |
Curvepoint: Pull-Up | Current (Amps): 161.40 | Current (%): 379.0 | Torque (ft-lbs): 8.12 | Torque (%): 50.0 | Speed (RPM): 265 | Rated Output (KW): 29.97 | Power Factor (%): 0.0 | Rated Output (Hp): 10.50 |
Curvepoint: Break-Down | Current (Amps): 122.90 | Current (%): 288.0 | Torque (ft-lbs): 28.89 | Torque (%): 179.0 | Speed (RPM): 2,785 | Rated Output (KW): 25.43 | Power Factor (%): 0.0 | Rated Output (Hp): 10.50 |
Curvepoint: Full Load | Current (Amps): 42.60 | Current (%): 100.0 | Torque (ft-lbs): 16.13 | Torque (%): 100.0 | Speed (RPM): 3,425 | Rated Output (KW): 9.54 | Power Factor (%): 0.0 | Rated Output (Hp): 10.50 |
Efficiency
Information not available at the moment. Please check back later!