Product Comparator
Product

Pressure Washer Motor, 3 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 184TC Frame, TEFC
Part#:184TBFW7041
Catalog#:I314A
Substitute

General Purpose Motor, 3 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 184TC Frame, TEFC
Part#:131857.00
Catalog#:131857.00
List Price: $1,281.00
Your Price: Login is Required
Substitute

Agricultural Motor, 3 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 184TC Frame, TEFC
Part#:131994.00
Catalog#:131994.00
List Price: $1,425.00
Your Price: Login is Required
Product
Pressure Washer Motor, 3 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 184TC Frame, TEFC
General Purpose Motor, 3 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 184TC Frame, TEFC
Agricultural Motor, 3 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 184TC Frame, TEFC
Phase
Phase: 1.0
Phase: 1.0
Phase: 1.0
Output HP
Output HP: 3 Hp
Output HP: 3 Hp
Output HP: 3 Hp
Output KW
Output KW: 2.2 kW
Output KW: 2.2 kW
Output KW: 2.2 kW
Voltage
Voltage: 230 V
Voltage: 230 V
Voltage: 230 V
Speed
Speed: 1755 rpm
Speed: 1755 rpm
Speed: 1740 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame
Frame: 184TC
Frame: 184TC
Frame: 184TC
Enclosure
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Thermal Protection
Thermal Protection: Manual
Thermal Protection: Manual
Thermal Protection: Manual
Efficiency
Efficiency: 81.5 %
Efficiency: 81.5 %
Efficiency: 75.5 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Current
Current: 12.8 A
Current: 12.8 A
Current: 19.0 A
Power Factor
Power Factor: 94.5
Power Factor: 94.5
Power Factor: 68
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: L
Design Code: L
Design Code: L
KVA Code
KVA Code: H
KVA Code: H
KVA Code: K
Drive End Bearing Size
Drive End Bearing Size: 6206
Drive End Bearing Size: 6206
Drive End Bearing Size: 6205
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6205
Opp Drive End Bearing Size: 6205
Opp Drive End Bearing Size: 6206
UL
UL: Recognized ( Not Protector)
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: N
CE: N
IP Code
IP Code: 43
IP Code: 43
IP Code: 43
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: Capacitor Start Capacitor Run
Electrical Type: Capacitor Start Capacitor Run
Electrical Type: Capacitor Start Induction Run
Starting Method
Starting Method: Across The Line
Starting Method: Across The Line
Starting Method: Across The Line
Poles
Poles: 4
Poles: 4
Poles: 4
Rotation
Rotation: Selective Counterclockwise
Rotation: Selective Counterclockwise
Rotation: Selective Counterclockwise
Resistance Main
Resistance Main: 0 Ohms
Resistance Main: 0 Ohms
Resistance Main: .498 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Shaft Type
Shaft Type: T
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: 14.96 in
Overall Length: 14.97 in
Overall Length: 16.47 in
Frame Length
Frame Length: 9.50 in
Frame Length: 9.50 in
Frame Length: 11.00 in
Shaft Diameter
Shaft Diameter: 1.125 in
Shaft Diameter: 1.125 in
Shaft Diameter: 1.125 in
Shaft Extension
Shaft Extension: 2.88 in
Shaft Extension: 2.75 in
Shaft Extension: 2.75 in
Assembly/Box Mounting
Assembly/Box Mounting: F1 ONLY
Assembly/Box Mounting: F1 ONLY
Assembly/Box Mounting: F1 ONLY
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: TC
Frame Suffix: TC
Frame Suffix: TC
Current
Current: 12.8 A
Current: 12.8 A
Current: 19.0 A
Synchronous RPM
Synchronous RPM: 1800 rpm
Synchronous RPM: 1800 rpm
Synchronous RPM: 1800 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1755.0 rpm
Speed: 1755.0 rpm
Speed: 1740.0 rpm
Connection Drawing
Connection Drawing: 005056.03ME
Connection Drawing: 005056.03
Connection Drawing: 005110.01
Outline Drawing
Outline Drawing: 035585-950
Outline Drawing: 035381-950
Outline Drawing: 035483-1100
Voltage
Voltage: 230 V
Voltage: 230 V
Voltage: 230 V
Output KW
Output KW: 2.2 kW
Output KW: 2.2 kW
Output KW: 2.2 kW
Output HP
Output HP: 3 Hp
Output HP: 3 Hp
Output HP: 3 Hp
Frame Size
Frame Size: 184
Frame Size: 184
Frame Size: 184
Torque UOM
Torque UOM: LB-FT
Torque UOM: LB-FT
Torque UOM: LB-FT
Efficiency
Efficiency: 81.5 %
Efficiency: 81.5 %
Efficiency: 75.5 %