General Purpose Motor, 3 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 184TC Frame, TEFC

General Purpose Motor, 3 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 184TC Frame, TEFC

Part#: 131857.00

Catalog#: 131857.00

Model#: P184K17FK14BB

Weight: 107 lb

List Price: $2,741.00

Key Features


  • Double shielded ball bearings
  • Dynamically balanced rotors
  • Capacitor start / capacitor run designs to reduce amp draw
  • Manual reset overload protection
  • High service factor

Specifications


Phase Phase: 1 Output HP Output HP: 3 Hp
Output KW Output KW: 2.2 kW Voltage Voltage: 230 V
Speed Speed: 1755 rpm Service Factor Service Factor: 1.15
Frame Frame: 184TC Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: Manual Efficiency Efficiency: 81.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 12.8 A Power Factor Power Factor: 94.5
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: L KVA Code KVA Code: H
Drive End Bearing Size Drive End Bearing Size: 6206 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205
UL UL: Recognized CSA CSA: Y
CE CE: N IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Capacitor Start Capacitor Run Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Selective Counterclockwise
Resistance Main Resistance Main: 0 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Overall Length Overall Length: 14.97 in
Frame Length Frame Length: 9.50 in Shaft Diameter Shaft Diameter: 1.125 in
Shaft Extension Shaft Extension: 2.75 in Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TC
Current Current: 12.8 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1755 rpm
Connection Drawing Connection Drawing: 005056.03 Outline Drawing Outline Drawing: 035381-950
Voltage Voltage: 230 V Output KW Output KW: 2.2 kW
Output HP Output HP: 3 Hp Frame Size Frame Size: 184
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 81.5 %
Packaged Length Packaged Length: 20.13 IN Weight Weight: 107.00 LB
UPC UPC: 691720154540 Packaged Width Packaged Width: 14.63 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 12.38 IN
% of Rated Load0%25%50%75%100%115%125%150%
% of Rated Load: Current (Amps) 0%: 3.80 25%: 5.10 50%: 7.30 75%: 9.90 100%: 12.80 115%: 14.50 125%: 15.80 150%: 19.50
% of Rated Load: Rated Output (KW) 0%: 0.38 25%: 0.92 50%: 1.50 75%: 2.10 100%: 2.73 115%: 3.16 125%: 3.45 150%: 4.25
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 60.6 50%: 74.5 75%: 79.9 100%: 81.5 115%: 80.9 125%: 80.5 150%: 78.2
% of Rated Load: Power Factor (%) 0%: 43.5 25%: 78.4 50%: 89.0 75%: 92.2 100%: 94.5 115%: 94.8 125%: 94.9 150%: 94.8
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,784 50%: 1,773 75%: 1,762 100%: 1,755 115%: 1,740 125%: 1,737 150%: 1,721
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 65.0 115%: 78.0 125%: 0.0 150%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 2.20 50%: 4.42 75%: 6.70 100%: 8.94 115%: 10.34 125%: 11.25 150%: 13.60
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 115%: 125%: 150%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 90.00 Current (%): 734.0 Torque (ft-lbs): 23.50 Torque (%): 263.0 Speed (RPM): 0 Rated Output (KW): 20.40 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: Pull-Up Current (Amps): 68.00 Current (%): 531.0 Torque (ft-lbs): 17.60 Torque (%): 197.0 Speed (RPM): 1,240 Rated Output (KW): 12.10 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: Break-Down Current (Amps): 48.00 Current (%): 375.0 Torque (ft-lbs): 23.50 Torque (%): 263.0 Speed (RPM): 1,560 Rated Output (KW): 10.40 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: Full Load Current (Amps): 12.80 Current (%): 100.0 Torque (ft-lbs): 8.94 Torque (%): 100.0 Speed (RPM): 1,755 Rated Output (KW): 2.75 Power Factor (%): 0.0 Rated Output (Hp): 3.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle