Agricultural Motor, 3 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 184TC Frame, TEFC

Agricultural Motor, 3 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 184TC Frame, TEFC

Part#: 131994.00

Catalog#: 131994.00

Model#: P184C17FK10A

Weight: 107 lb

List Price: $3,223.00

Key Features


  • Gasketed capacitor cases and conduit box covers
  • Meets or exceeds NEMA ® service factors
  • Manual rest overload protection
  • UL recognized component listing and CSA certified

Specifications


Phase Phase: 1 Output HP Output HP: 3 Hp
Output KW Output KW: 2.2 kW Voltage Voltage: 230 V
Speed Speed: 1740 rpm Service Factor Service Factor: 1.15
Frame Frame: 184TC Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: Manual Efficiency Efficiency: 75.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 19 A Power Factor Power Factor: 68
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: L KVA Code KVA Code: K
Drive End Bearing Size Drive End Bearing Size: 6205 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6206
UL UL: Recognized CSA CSA: Y
CE CE: N IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Capacitor Start Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Selective Counterclockwise
Resistance Main Resistance Main: .498 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Overall Length Overall Length: 16.47 in
Frame Length Frame Length: 11 in Shaft Diameter Shaft Diameter: 1.125 in
Shaft Extension Shaft Extension: 2.75 in Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TC
Current Current: 19 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1740 rpm
Connection Drawing Connection Drawing: 005110.01 Outline Drawing Outline Drawing: 035483-1100
Voltage Voltage: 230 V Output KW Output KW: 2.2 kW
Output HP Output HP: 3 Hp Frame Size Frame Size: 184
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 75.5 %
Packaged Length Packaged Length: 20.13 IN Weight Weight: 107.00 LB
UPC UPC: 691720328798 Packaged Width Packaged Width: 14.63 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 12.38 IN
% of Rated Load0%25%50%75%100%115%125%150%
% of Rated Load: Current (Amps) 0%: 13.60 25%: 14.00 50%: 15.30 75%: 17.10 100%: 19.00 115%: 20.50 125%: 21.90 150%: 25.00
% of Rated Load: Rated Output (KW) 0%: 0.52 25%: 1.15 50%: 1.77 75%: 2.38 100%: 3.00 115%: 3.20 125%: 3.74 150%: 4.52
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 49.9 50%: 64.4 75%: 71.6 100%: 75.5 115%: 75.4 125%: 75.3 150%: 74.2
% of Rated Load: Power Factor (%) 0%: 16.6 25%: 35.6 50%: 50.3 75%: 60.5 100%: 68.5 115%: 71.2 125%: 74.3 150%: 78.7
% of Rated Load: Speed (RPM) 0%: 1,797 25%: 1,790 50%: 1,784 75%: 1,777 100%: 1,770 115%: 1,765 125%: 1,761 150%: 1,750
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 91.0 115%: 0.0 125%: 0.0 150%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 2.25 50%: 4.50 75%: 6.75 100%: 9.00 115%: 10.00 125%: 11.25 150%: 13.50
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 115%: 125%: 150%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Full Load Current (Amps): 19.00 Current (%): Torque (ft-lbs): 9.00 Torque (%): 100.0 Speed (RPM): 1,769 Rated Output (KW): Power Factor (%): Rated Output (Hp): 3.00
Curvepoint: Break-Down Current (Amps): 0.00 Current (%): Torque (ft-lbs): 27.85 Torque (%): 309.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): Rated Output (Hp): 3.00
Curvepoint: Pull-Up Current (Amps): 0.00 Current (%): Torque (ft-lbs): 23.50 Torque (%): 261.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): Rated Output (Hp): 3.00
Curvepoint: Locked-Rotor Current (Amps): 136.00 Current (%): Torque (ft-lbs): 37.45 Torque (%): 416.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): Rated Output (Hp): 3.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle