Crop Dryer Motor, 5 & 7.50 HP, 3 Ph, 60 & 60 Hz, 208-230/460 & 208-230/460 V, 3600 & 3600 RPM, 184TZ Frame, DPAO

Crop Dryer Motor, 5 & 7.50 HP, 3 Ph, 60 & 60 Hz, 208-230/460 & 208-230/460 V, 3600 & 3600 RPM, 184TZ Frame, DPAO

Part#: 131849.00

Catalog#: 131849.00

Model#: C184T34DB8B

Weight: 73 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • Class “F” insulation system
  • Overload protected
  • 34” long leads
  • Capacitors shipped loose on 1-phase designs
  • Motor venting protected against insects and rodents
  • Double sealed ball bearings

Specifications


Phase Phase: 3 Output HP Output HP: 5 & 7.50 Hp
Output KW Output KW: 3.7 & 5.6 kW Voltage Voltage: 208-230/460 & 208-230/460 V
Speed Speed: 3450 & 3450 rpm Service Factor Service Factor: 1.0 & 1.0
Frame Frame: 184TZ Enclosure Enclosure: Drip Proof Air Over
Thermal Protection Thermal Protection: Thermostat Efficiency Efficiency: 87.5 & 86.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 60 Hz
Current Current: 12.9-12.5/6.2 & 20.8-19/9.5 A Power Factor Power Factor: 86.5
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6206 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 12
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: 0 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: Single Special Extension Overall Length Overall Length: 13.94 in
Frame Length Frame Length: 9 in Shaft Diameter Shaft Diameter: 1.125 in
Shaft Extension Shaft Extension: 3.59 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: TZ
Current Current: 12.9-12.5/6.2 A Synchronous RPM Synchronous RPM: 3600 & 3600 rpm
Frequency Frequency: 60 Hz Speed Speed: 3450 rpm
Connection Drawing Connection Drawing: 005010.20 Outline Drawing Outline Drawing: 035720-900
Voltage Voltage: 208-230/460 V Output KW Output KW: 3.7 kW
Output HP Output HP: 5 Hp Frame Size Frame Size: 184
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 87.5 %
Packaged Length Packaged Length: 18.31 IN Weight Weight: 73.00 LB
UPC UPC: 691720154465 Packaged Width Packaged Width: 13.50 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 13.44 IN
% of Rated Load0%25%50%75%100%115%125%150%
% of Rated Load: Current (Amps) 0%: 2.63 25%: 2.91 50%: 3.86 75%: 4.91 100%: 6.24 115%: 7.04 125%: 7.59 150%: 9.65
% of Rated Load: Rated Output (KW) 0%: 0.79 25%: 1.24 50%: 2.23 75%: 3.24 100%: 4.28 115%: 4.92 125%: 5.35 150%: 6.42
% of Rated Load: Efficiency (%) 0%: 61.6 25%: 75.2 50%: 83.9 75%: 86.5 100%: 87.2 115%: 87.1 125%: 87.1 150%: 86.4
% of Rated Load: Power Factor (%) 0%: 37.8 25%: 53.4 50%: 72.4 75%: 81.4 100%: 86.6 115%: 87.7 125%: 88.4 150%: 89.6
% of Rated Load: Speed (RPM) 0%: 3,500 25%: 3,582 50%: 3,566 75%: 3,549 100%: 3,530 115%: 3,518 125%: 3,511 150%: 3,491
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 104.0 115%: 0.0 125%: 0.0 150%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.96 25%: 1.83 50%: 3.49 75%: 5.56 100%: 7.43 115%: 8.58 125%: 9.35 150%: 11.28
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 115%: 125%: 150%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Full Load Current (Amps): 6.20 Current (%): 0.0 Torque (ft-lbs): 7.40 Torque (%): 0.0 Speed (RPM): 3,510 Rated Output (KW): 4.27 Power Factor (%): 0.0 Rated Output (Hp): 5.00
Curvepoint: No Load Current (Amps): 2.40 Current (%): 0.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 0 Rated Output (KW): 2.33 Power Factor (%): 0.0 Rated Output (Hp): 5.00
Curvepoint: Break-Down Current (Amps): 39.10 Current (%): 0.0 Torque (ft-lbs): 32.94 Torque (%): 0.0 Speed (RPM): 2,814 Rated Output (KW): 2.47 Power Factor (%): 0.0 Rated Output (Hp): 5.00
Curvepoint: Locked-Rotor Current (Amps): 62.20 Current (%): 0.0 Torque (ft-lbs): 22.70 Torque (%): 0.0 Speed (RPM): 0 Rated Output (KW): 2.72 Power Factor (%): 0.0 Rated Output (Hp): 5.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: cancel
Country: Canada
Complies with standards: cancel
Country: Mexico
Complies with standards: cancel
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: cancel
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: cancel