40 results for Rolling Mill Duty Motors
Rolling Mill Duty Motors
Relevance
410 kW, Rolling Mill Duty Motors, 3 phase, 750 RPM, 415 V, RW13656 Frame,
Part #:SRWS27KF4Z1BHS5L1X2
Your Price: Login is Required
450 kW, Rolling Mill Duty Motors, 3 phase, 1000 RPM, 415 V, RW13648 Frame,
Part #:SRWS25KF3X1BHS5L1X2
Your Price: Login is Required
450 kW, Rolling Mill Duty Motors, 3 phase, 1500 RPM, 415 V, RW13640 Frame,
Part #:SRWS23KF2V1BHS5L1X2
Your Price: Login is Required
450 kW, Rolling Mill Duty Motors, 3 phase, 600 RPM, 415 V, RW15260 Frame,
Part #:SRWS33KF5A2BHS5L1X2
Your Price: Login is Required
450 kW, Rolling Mill Duty Motors, 3 phase, 750 RPM, 415 V, RW13660 Frame,
Part #:SRWS28KF4A2BHS5L1X2
Your Price: Login is Required
485 kW, Rolling Mill Duty Motors, 3 phase, 1000 RPM, 415 V, RW13652 Frame,
Part #:SRWS26KF3Y1BHS5L1X2
Your Price: Login is Required
485 kW, Rolling Mill Duty Motors, 3 phase, 1500 RPM, 415 V, RW13644 Frame,
Part #:SRWS24KF2W1BHS5L1X2
Your Price: Login is Required
487 kW, Rolling Mill Duty Motors, 3 phase, 750 RPM, 415 V, RW15248 Frame,
Part #:SRWS30KF4X1BHS5L1X2
Your Price: Login is Required
500 kW, Rolling Mill Duty Motors, 3 phase, 600 RPM, 415 V, RW15277 Frame,
Part #:SRWS34KF5C2BHS5L1X2
Your Price: Login is Required
525 kW, Rolling Mill Duty Motors, 3 phase, 1000 RPM, 415 V, RW13656 Frame,
Part #:SRWS27KF3Z1BHS5L1X2
Your Price: Login is Required
525 kW, Rolling Mill Duty Motors, 3 phase, 1500 RPM, 415 V, RW13648 Frame,
Part #:SRWS25KF2X1BHS5L1X2
Your Price: Login is Required
560 kW, Rolling Mill Duty Motors, 3 phase, 750 RPM, 415 V, RW15252 Frame,
Part #:SRWS31KF4Y1BHS5L1X2
Your Price: Login is Required
600 kW, Rolling Mill Duty Motors, 3 phase, 1000 RPM, 415 V, RW15248 Frame,
Part #:SRWS30KF3X1BHS5L1X2
Your Price: Login is Required
600 kW, Rolling Mill Duty Motors, 3 phase, 600 RPM, 415 V, RW168L Frame,
Part #:SRWS35KF5J2BHS5L1X2
Your Price: Login is Required
600 kW, Rolling Mill Duty Motors, 3 phase, 750 RPM, 415 V, RW15260 Frame,
Part #:SRWS33KF4A2BHS5L1X2
Your Price: Login is Required
750 kW, Rolling Mill Duty Motors, 3 phase, 1000 RPM, 415 V, RW15260 Frame,
Part #:SRWS33KF3A2BHS5L1X2
Your Price: Login is Required
750 kW, Rolling Mill Duty Motors, 3 phase, 600 RPM, 415 V, CW560L Frame,
Part #:SCWS17KF5J2BHS5L1X2
Your Price: Login is Required
750 kW, Rolling Mill Duty Motors, 3 phase, 750 RPM, 415 V, RW15277 Frame,
Part #:SRWS34KF4C2BHS5L1X2
Your Price: Login is Required
800 kW, Rolling Mill Duty Motors, 3 phase, 1000 RPM, 415 V, CW500L Frame,
Part #:SCWS16KF3J3BHS5L1X2
Your Price: Login is Required
930 kW, Rolling Mill Duty Motors, 3 phase, 750 RPM, 415 V, RW168L Frame,
Part #:SRWS35KF4J2BHS5L1X2
Your Price: Login is Required