500 kW, Rolling Mill Duty Motors, 3 phase, 600 RPM, 415 V, RW15277 Frame,
![](https://media.marathonelectric.com/images/D120001/derivates/10/001/349/411/SRWFront.jpg)
500 kW, Rolling Mill Duty Motors, 3 phase, 600 RPM, 415 V, RW15277 Frame,
Part#: SRWS34KF5C2BHS5L1X2
Your Price: Login is Required
Key Features
- Compliance with IEC Class IV & V duty.
- Inherent thermal margin leads to High Performance
- Suitable for indoor application with IP23 degree of protection.
- Ease of inspection and maintenance through large slipring inspection window & transparent cover.
- Low Vibration due to simple and less nos. of component in bearing assembly.
- Tailor made motor to suites customer’s specific requirements.
- External slipring assembly for ease of maintenance.
- Improved ventilation technique.
- Inherent thermal margin leads to High Performance.
Specifications
Phase | Phase: 3 | Output HP | Output HP: 670 Hp |
Output KW | Output KW: 500 kW | Voltage | Voltage: 415 V |
Speed | Speed: 600 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: RW15277 | Efficiency | Efficiency: 94 % |
Ambient Temperature | Ambient Temperature: 45 °C | Frequency | Frequency: 50 Hz |
Current | Current: 961 A | Power Factor | Power Factor: 0.77 |
Duty | Duty: S1 | UL | UL: NA |
CSA | CSA: NA | CE | CE: NA |
IP Code | IP Code: IP23 | RA | RA: 330 A |
RV | RV: 925 V | Insulation class Stator/Rotor | Insulation class Stator/Rotor: Class F |
Stator Connection | Stator Connection: Delta | Rotor Connection | Rotor Connection: Star |
Electrical Type | Electrical Type: Slip Ring Induction Motor | Starting Method | Starting Method: LRS |
Rotation | Rotation: Bi-Direction | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Roller |
Opp Drive End Bearing | Opp Drive End Bearing: Ball & Roller | Frame Material | Frame Material: Fabricated Steel |
Shaft Type | Shaft Type: Cylindrical | Overall Length | Overall Length: 2100 mm |
Shaft Diameter | Shaft Diameter: 124 mm | Shaft Extension | Shaft Extension: 222 mm |
Assembly/Box Mounting | Assembly/Box Mounting: Side | Rotor GD2 | Rotor GD2: 335 kg·m² |
Service Factor | Service Factor: 1 | Current | Current: 961 A |
Frequency | Frequency: 50 Hz | Speed | Speed: 600 rpm |
Outline Drawing | Outline Drawing: RW Series | Voltage | Voltage: 415 V |
Output KW | Output KW: 500 kW | Output HP | Output HP: 670 Hp |
Efficiency | Efficiency: 94 % |
Efficiency
Information not available at the moment. Please check back later!