Definite Purpose Motors
IE3, Mining Duty Motors, 1.1 kW, 3Ph, 2 Pole, 230/400V, B3, 50Hz, 80M Frame, TEFC
Your Price: Login is Required
Key Features
- Confirms to IEC 60034
- Class H insulation and Class B rise
- Bi-directional cast iron fan
- Ambient 40°C
- Suitable for Variable Torque Duty (10:1)
- Suitable for Constant Torque Duty (2:1)
- B3
- Protection IP66
- Oversized terminal box
- Captive screws for Terminal Box cover
Check Inventory
IE3, Mining Duty Motors, 18.5 kW, 3Ph, 8 Pole, 400/690V, B3, 50Hz, 225S Frame, TEFC
Your Price: Login is Required
Key Features
- Confirms to IEC 60034
- Class H insulation and Class B rise
- Bi-directional cast iron fan
- Ambient 40°C
- Suitable for Variable Torque Duty (10:1)
- Suitable for Constant Torque Duty (2:1)
- B3
- Protection IP66
- Oversized terminal box
- Captive screws for Terminal Box cover
Check Inventory
IE3, Mining Duty Motors, 1.1 kW, 3Ph, 6 Pole, 230/400V, B5, 50Hz, 90L Frame, TEFC
Your Price: Login is Required
Key Features
- Confirms to IEC 60034
- Class H insulation and Class B rise
- Bi-directional cast iron fan
- Ambient 40°C
- Suitable for Variable Torque Duty (10:1)
- Suitable for Constant Torque Duty (2:1)
- B5
- Protection IP66
- Oversized terminal box
- Captive screws for Terminal Box cover
Check Inventory
IE3, Mining Duty Motors, 1.1 kW, 3Ph, 8 Pole, 230/400V, B3, 50Hz, 100L Frame, TEFC
Your Price: Login is Required
Key Features
- Confirms to IEC 60034
- Class H insulation and Class B rise
- Bi-directional cast iron fan
- Ambient 40°C
- Suitable for Variable Torque Duty (10:1)
- Suitable for Constant Torque Duty (2:1)
- B3
- Protection IP66
- Oversized terminal box
- Captive screws for Terminal Box cover
Check Inventory
IE3, Mining Duty Motors, 1.5 kW, 3Ph, 6 Pole, 230/400V, B3, 50Hz, 100L Frame, TEFC
Your Price: Login is Required
Key Features
- Confirms to IEC 60034
- Class H insulation and Class B rise
- Bi-directional cast iron fan
- Ambient 40°C
- Suitable for Variable Torque Duty (10:1)
- Suitable for Constant Torque Duty (2:1)
- B3
- Protection IP66
- Oversized terminal box
- Captive screws for Terminal Box cover
Check Inventory
IE3, Mining Duty Motors, 1.5 kW, 3Ph, 2 Pole, 230/400V, B5, 50Hz, 90S Frame, TEFC
Your Price: Login is Required
Key Features
- Confirms to IEC 60034
- Class H insulation and Class B rise
- Bi-directional cast iron fan
- Ambient 40°C
- Suitable for Variable Torque Duty (10:1)
- Suitable for Constant Torque Duty (2:1)
- B5
- Protection IP66
- Oversized terminal box
- Captive screws for Terminal Box cover
Check Inventory
IE3, Mining Duty Motors, 200 kW, 3Ph, 6 Pole, 400/690V, B3, 50Hz, 355M Frame, TEFC
Your Price: Login is Required
Key Features
- Confirms to IEC 60034
- Class H insulation and Class B rise
- Bi-directional cast iron fan
- Ambient 40°C
- Suitable for Variable Torque Duty (10:1)
- Suitable for Constant Torque Duty (2:1)
- B3
- Protection IP66
- Oversized terminal box
- Captive screws for Terminal Box cover
Check Inventory
IE3, Mining Duty Motors, 1.5 kW, 3Ph, 8 Pole, 230/400V, B3, 50Hz, 112M Frame, TEFC
Your Price: Login is Required
Key Features
- Confirms to IEC 60034
- Class H insulation and Class B rise
- Bi-directional cast iron fan
- Ambient 40°C
- Suitable for Variable Torque Duty (10:1)
- Suitable for Constant Torque Duty (2:1)
- B3
- Protection IP66
- Oversized terminal box
- Captive screws for Terminal Box cover
Check Inventory
IE3, Mining Duty Motors, 200 kW, 3Ph, 2 Pole, 400/690V, B3, 50Hz, 315L Frame, TEFC
Your Price: Login is Required
Key Features
- Confirms to IEC 60034
- Class H insulation and Class B rise
- Bi-directional cast iron fan
- Ambient 40°C
- Suitable for Variable Torque Duty (10:1)
- Suitable for Constant Torque Duty (2:1)
- B3
- Protection IP66
- Oversized terminal box
- Captive screws for Terminal Box cover
Check Inventory
IE3, Mining Duty Motors, 250 kW, 3Ph, 8 Pole, 400/690V, B3, 50Hz, 355L Frame, TEFC
Your Price: Login is Required
Key Features
- Confirms to IEC 60034
- Class H insulation and Class B rise
- Bi-directional cast iron fan
- Ambient 40°C
- Suitable for Variable Torque Duty (10:1)
- Suitable for Constant Torque Duty (2:1)
- B3
- Protection IP66
- Oversized terminal box
- Captive screws for Terminal Box cover
Check Inventory
IE3, Mining Duty Motors, 280 kW, 3Ph, 4 Pole, 400/690V, B3, 50Hz, 355L Frame, TEFC
Your Price: Login is Required
Key Features
- Confirms to IEC 60034
- Class H insulation and Class B rise
- Bi-directional cast iron fan
- Ambient 40°C
- Suitable for Variable Torque Duty (10:1)
- Suitable for Constant Torque Duty (2:1)
- B3
- Protection IP66
- Oversized terminal box
- Captive screws for Terminal Box cover
Check Inventory
IE3, Mining Duty Motors, 2.2 kW, 3Ph, 2 Pole, 230/400V, B3, 50Hz, 90L Frame, TEFC
Your Price: Login is Required
Key Features
- Confirms to IEC 60034
- Class H insulation and Class B rise
- Bi-directional cast iron fan
- Ambient 40°C
- Suitable for Variable Torque Duty (10:1)
- Suitable for Constant Torque Duty (2:1)
- B3
- Protection IP66
- Oversized terminal box
- Captive screws for Terminal Box cover
Check Inventory
IE3, Mining Duty Motors, 2.2 kW, 3Ph, 8 Pole, 230/400V, B3, 50Hz, 132S Frame, TEFC
Your Price: Login is Required
Key Features
- Confirms to IEC 60034
- Class H insulation and Class B rise
- Bi-directional cast iron fan
- Ambient 40°C
- Suitable for Variable Torque Duty (10:1)
- Suitable for Constant Torque Duty (2:1)
- B3
- Protection IP66
- Oversized terminal box
- Captive screws for Terminal Box cover
Check Inventory
IE3, Mining Duty Motors, 5.5 kW, 3Ph, 4 Pole, 400/690V, B5, 50Hz, 132S Frame, TEFC
Your Price: Login is Required
Key Features
- Confirms to IEC 60034
- Class H insulation and Class B rise
- Bi-directional cast iron fan
- Ambient 40°C
- Suitable for Variable Torque Duty (10:1)
- Suitable for Constant Torque Duty (2:1)
- B5
- Protection IP66
- Oversized terminal box
- Captive screws for Terminal Box cover
Check Inventory
IE3, Mining Duty Motors, 5.5 kW, 3Ph, 6 Pole, 400/690V, B3, 50Hz, 132M Frame, TEFC
Your Price: Login is Required
Key Features
- Confirms to IEC 60034
- Class H insulation and Class B rise
- Bi-directional cast iron fan
- Ambient 40°C
- Suitable for Variable Torque Duty (10:1)
- Suitable for Constant Torque Duty (2:1)
- B3
- Protection IP66
- Oversized terminal box
- Captive screws for Terminal Box cover
Check Inventory
IE3, Mining Duty Motors, 7.5 kW, 3Ph, 2 Pole, 400/690V, B3, 50Hz, 132S Frame, TEFC
Your Price: Login is Required
Key Features
- Confirms to IEC 60034
- Class H insulation and Class B rise
- Bi-directional cast iron fan
- Ambient 40°C
- Suitable for Variable Torque Duty (10:1)
- Suitable for Constant Torque Duty (2:1)
- B3
- Protection IP66
- Oversized terminal box
- Captive screws for Terminal Box cover
Check Inventory
IE3, Mining Duty Motors, 7.5 kW, 3Ph, 2 Pole, 400/690V, B5, 50Hz, 132S Frame, TEFC
Your Price: Login is Required
Key Features
- Confirms to IEC 60034
- Class H insulation and Class B rise
- Bi-directional cast iron fan
- Ambient 40°C
- Suitable for Variable Torque Duty (10:1)
- Suitable for Constant Torque Duty (2:1)
- B5
- Protection IP66
- Oversized terminal box
- Captive screws for Terminal Box cover
Check Inventory
IE3, Mining Duty Motors, 7.5 kW, 3Ph, 4 Pole, 400/690V, B5, 50Hz, 132M Frame, TEFC
Your Price: Login is Required
Key Features
- Confirms to IEC 60034
- Class H insulation and Class B rise
- Bi-directional cast iron fan
- Ambient 40°C
- Suitable for Variable Torque Duty (10:1)
- Suitable for Constant Torque Duty (2:1)
- B5
- Protection IP66
- Oversized terminal box
- Captive screws for Terminal Box cover
Check Inventory
IE3, Mining Duty Motors, 0.75 kW, 3Ph, 4 Pole, 230/400V, B3, 50Hz, 80M Frame, TEFC
Your Price: Login is Required
Key Features
- Confirms to IEC 60034
- Class H insulation and Class B rise
- Bi-directional cast iron fan
- Ambient 40°C
- Suitable for Variable Torque Duty (10:1)
- Suitable for Constant Torque Duty (2:1)
- B3
- Protection IP66
- Oversized terminal box
- Captive screws for Terminal Box cover
Check Inventory
IE3, Mining Duty Motors, 7.5 kW, 3Ph, 6 Pole, 400/690V, B3, 50Hz, 160M Frame, TEFC
Your Price: Login is Required
Key Features
- Confirms to IEC 60034
- Class H insulation and Class B rise
- Bi-directional cast iron fan
- Ambient 40°C
- Suitable for Variable Torque Duty (10:1)
- Suitable for Constant Torque Duty (2:1)
- B3
- Protection IP66
- Oversized terminal box
- Captive screws for Terminal Box cover
Check Inventory