1.1 kW, Crane Duty Slipring Motors , 3 phase, 6 Pole, 415 V, S4 Duty, KS112M Frame, 60 CDF, 300 Start/Hr., TEFC
![](https://media.marathonelectric.com/images/D120001/derivates/10/001/349/717/IMGL5044%20F.jpg)
1.1 kW, Crane Duty Slipring Motors , 3 phase, 6 Pole, 415 V, S4 Duty, KS112M Frame, 60 CDF, 300 Start/Hr., TEFC
Part#: KS1P1011A60W34XSX
Catalog#: AL08D1630MFAFTOAOO
Weight: 242.51 lb
Your Price: Login is Required
Key Features
- Metric Dimensions IEC:60072-1 & IS:1249
- Totally enclosed fan cooled with IP-55 degree of protection
- High ratio of pullout full load torque
- Ratings up to approximately 450 kW
- larger outputs available for certain specific requirements
- Supply voltages up to 660 volts
- Insulation class F/F (stator/rotor) with temperature rise limited to Class B/B stator/rotor)
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1.50 Hp |
Output KW | Output KW: 1.1 kW | Voltage | Voltage: 415 V |
Speed | Speed: 949 rpm | Frame | Frame: KS112M |
Enclosure | Enclosure: Totally Enclosed Fan Cooled | Thermal Protection | Thermal Protection: No Protection |
Ambient Temperature | Ambient Temperature: 45 °C | Frequency | Frequency: 50 Hz |
Current | Current: 4.5 A | Duty | Duty: S4 |
Drive End Bearing Size | Drive End Bearing Size: 6306 ZZ | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6306 ZZ |
UL | UL: No | CSA | CSA: No |
CE | CE: No | IP Code | IP Code: 55 |
CDF | CDF: 60 % | Start/Hr | Start/Hr: 300 |
RA | RA: 5.6 A | RV | RV: 115 V |
Insulation class Stator/Rotor | Insulation class Stator/Rotor: F/F | Temp. Rise Stator/Rotor | Temp. Rise Stator/Rotor: 75/75 K |
Stator Connection | Stator Connection: Star | Rotor Connection | Rotor Connection: Star |
Efficiency Class | Efficiency Class: Standard |
Electrical Type | Electrical Type: Slipring | Starting Method | Starting Method: Rotor resistance starter |
Rotation | Rotation: Bi-Directional | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Antifriction |
Opp Drive End Bearing | Opp Drive End Bearing: Antifriction | Frame Material | Frame Material: Cast Iron/Fabricated |
Shaft Type | Shaft Type: Single Cylinder | Overall Length | Overall Length: 610 mm |
Frame Length | Frame Length: 610 mm | Shaft Diameter | Shaft Diameter: 28 mm |
Shaft Extension | Shaft Extension: 60 mm | Assembly/Box Mounting | Assembly/Box Mounting: Top |
Rotor GD2 | Rotor GD2: 0.07 kg·m² | Pull Out Torque | Pull Out Torque: 5 |
Frame Suffix | Frame Suffix: M | Current | Current: 4.5 A |
Frequency | Frequency: 50 Hz | Speed | Speed: 949 rpm |
Connection Drawing | Connection Drawing: DP1949 | Outline Drawing | Outline Drawing: CM1383 |
Voltage | Voltage: 415 V | Output KW | Output KW: 1.1 kW |
Output HP | Output HP: 1.50 Hp | Frame Size | Frame Size: 112 |
Frame Prefix | Frame Prefix: KS | Packaged Length | Packaged Length: 812.80 MM |
Weight | Weight: 110.00 KG | Packaged Width | Packaged Width: 508.00 MM |
Packaged Height | Packaged Height: 558.80 MM |
Efficiency
Information not available at the moment. Please check back later!