12 results for Pool Pump Motors
Pool Pump Motors
Pool Pump Motor, 7 1/2 HP, 3 Ph, 50 Hz, 220/440 V, 184TDZ Frame, DP
Part #:R232M2B
Catalog #:R232M2B
List Price: $3,170.00
Your Price: Login is Required
Key Features
- Well-suited for Commercial and Large Residential Pools
- Open Dripproof, Premium Efficient Designs, Reversible
- Round Body/Footless, Special JMZ Shaft Configuration
- 40°C Ambient
- Sealed Ball Bearings
- keyed, 304 Stainless Steel Shaft Extension, with external shaft slinger
- Purex Hydrotech East Side "L" Series and "C" Series Commercial Pump
- Purex Replacement
Check Inventory
Pool Pump Motor, 10 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, 213JMZ Frame, DP
Part #:CEQK1000
Catalog #:CEQK1000
List Price: $1,981.00
Your Price: Login is Required
Key Features
- Well-suited for Commercial and Large Residential Pools
- Premium Efficient Designs
- Special JMZ Shaft Configuration
- 40°C Ambient
- Double Shielded Ball Bearing
- Rigid Base
- 303 Stainless Steel Shaft Extension
- Open Dripproof
- Replaces Pentair Motor #357070S
- Replaces Pentair Pump Model #EQK1000
Check Inventory
Pool Pump Motor, 5.0 HP, 3 Ph, 50 Hz, 190/380//220/440 V, 182TDZTDZ Frame, DP
Part #:R237M2B
Catalog #:R237M2B
List Price: $2,984.00
Your Price: Login is Required
Key Features
- IP-22 rolled steel, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2007
- Class F Insulation System, Inverter duty 10:1 variable torque, 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
- Dynamically balanced rotors, Steel conduit box
- External Slinger
- Purex Hydrotech East Side "L" Series and "C" Series Commercial Pump
- Sealed Ball Bearings
- Keyed Shaft
- Purex Replacement
- UL® Recognized & CSA certified and CE® Mark
Check Inventory
Pool Pump Motor, 15 HP, 3 Ph, 50 Hz, 220/440 V, 3000 RPM, 215TDZ Frame, DP
Part #:R339M2A
Catalog #:R339M2A
List Price: $3,845.00
Your Price: Login is Required
Key Features
- 40°C Ambient
- Reversible
- External Slinger
- Purex Hydrotech East Side "L" Series and "C" Series Commercial Pump
- Sealed Ball Bearings
- Keyed Shaft
- Purex Replacement
Check Inventory
Pool Pump Motor, 7 1/2 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 213JMZ Frame, DP
Part #:CEQ750
Catalog #:CEQ750
List Price: $3,093.00
Your Price: Login is Required
Key Features
- Well-suited for Commercial and Large Residential Pools
- Premium Efficient Designs
- Special JMZ Shaft Configuration
- 40°C Ambient
- Double Shielded Ball Bearing
- Rigid Base
- 303 Stainless Steel Shaft Extension
- Open Dripproof
- Replaces Pentair Motor #357066S
- Replaces Pentair Pump Model #EQ750
Check Inventory
Pool Pump Motor, 10 HP, 3 Ph, 50 Hz, 220/440 V, 3000 RPM, 213TDZ Frame, DP
Part #:R338M2A
Catalog #:R338M2A
List Price: $3,419.00
Your Price: Login is Required
Key Features
- 40°C Ambient
- Reversible
- External Slinger
- Purex Hydrotech East Side "L" Series and "C" Series Commercial Pump
- Sealed Ball Bearings
- Keyed Shaft
- Purex Replacement
Check Inventory
Pool Pump Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 184TDZ Frame, ODP
Part #:V214M2
Catalog #:V214M2
List Price: $2,711.00
Your Price: Login is Required
Key Features
- 40°C Ambient
- Reversible
- External Slinger
- Purex Hydrotech East Side "L" Series and "C" Series Commercial Pump
- Sealed Ball Bearings
- Keyed Shaft
- Purex Replacement
Check Inventory
Pool Pump Motor, 5.0 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, 182JMZ Frame, DP
Part #:CEQK500
Catalog #:CEQK500
Sorry, this item is no longer available Key Features
- Well-suited for Commercial and Large Residential Pools
- Premium Efficient Designs
- Special JMZ Shaft Configuration
- 40°C Ambient
- Double Shielded Ball Bearing
- Rigid Base
- 303 Stainless Steel Shaft Extension
- Open Dripproof
- Replaces Pentair Motor #357068S
- Replaces Pentair Pump Model #EQK500
Pool Pump Motor, 7 1/2 HP, 3 Ph, 50 Hz, 220/440 V, 3000 RPM, 184TDZ Frame, DP
Part #:R232M2A
Catalog #:R232M2A
Sorry, this item is no longer available Key Features
- 40°C Ambient
- Reversible
- External Slinger
- Purex Hydrotech East Side "L" Series and "C" Series Commercial Pump
- Sealed Ball Bearings
- Keyed Shaft
- Purex Replacement
Pool Pump Motor, 7 1/2 HP, 3 Ph, 60 Hz, 200 V, 3600 RPM, 184TDZ Frame, DP
Part #:R257M2
Catalog #:R257M2
Sorry, this item is no longer available Key Features
- 40°C Ambient
- Reversible
- External Slinger
- Purex Hydrotech East Side "L" Series and "C" Series Commercial Pump
- Sealed Ball Bearings
- Keyed Shaft
- Purex Replacement
Pool Pump Motor, 5.0 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 184JMZ Frame, DP
Part #:CEQ500
Catalog #:CEQ500
Sorry, this item is no longer available Key Features
- Well-suited for Commercial and Large Residential Pools
- Premium Efficient Designs
- Special JMZ Shaft Configuration
- 40°C Ambient
- Double Shielded Ball Bearing
- Rigid Base
- 303 Stainless Steel Shaft Extension
- Open Dripproof
- Replaces Pentair Motor #357065S
- Replaces Pentair Pump Model #EQ500
Pool Pump Motor, 5.0 HP, 3 Ph, 50 Hz, 190/380//220/440 V, 3000 RPM, 182TDZ Frame, DP
Part #:R237M2A
Catalog #:R237M2A
Sorry, this item is no longer available Key Features
- 40°C Ambient
- Reversible
- External Slinger
- Purex Hydrotech East Side "L" Series and "C" Series Commercial Pump
- Sealed Ball Bearings
- Keyed Shaft
- Purex Replacement