Pool Pump Motor, 10 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, 213JMZ Frame, DP
Pool Pump Motor, 10 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, 213JMZ Frame, DP
Part#: CEQK1000
Catalog#: CEQK1000
Weight: 105 lb
List Price: $1,981.00
Your Price: Login is Required
Key Features
- Well-suited for Commercial and Large Residential Pools
- Premium Efficient Designs
- Special JMZ Shaft Configuration
- 40°C Ambient
- Double Shielded Ball Bearing
- Rigid Base
- 303 Stainless Steel Shaft Extension
- Open Dripproof
- Replaces Pentair Motor #357070S
- Replaces Pentair Pump Model #EQK1000
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 0.75 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 3530 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 213JMZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 24.2/12.1 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Polyphase | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Mounting | Mounting: Special/Non-Standard | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Frame Material | Frame Material: Rolled Steel | Shaft Type | Shaft Type: 7/8 Keyed |
Overall Length | Overall Length: 19.78 in | Frame Length | Frame Length: 11.15 in |
Shaft Diameter | Shaft Diameter: 1 in | Shaft Extension | Shaft Extension: 4.25 in |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JMZ |
Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
Speed | Speed: 3530 rpm | Connection Drawing | Connection Drawing: 005010.01CY |
Outline Drawing | Outline Drawing: OLCEQK1000 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 0.75 kW | Output HP | Output HP: 10 Hp |
Frame Size | Frame Size: 213 | Packaged Length | Packaged Length: 22.50 IN |
Weight | Weight: 105.00 LB | UPC | UPC: 786674072009 |
Packaged Width | Packaged Width: 16.00 IN | HTC | HTC: 8501.52.4000 |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 11.50 IN |
Efficiency
Information not available at the moment. Please check back later!