Product Comparator
Product
Agricultural Motor, 7.50 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215T Frame, TEFC
Part#:LM24799
Catalog#:LM24799
Your Price: Login is Required
Substitute Part
Agricultural Motor, 7.50 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215T Frame, TEFC
Part#:140707.00
Catalog#:140707.00
List Price: $3,329.00
Your Price: Login is Required
Substitute Part
Agricultural Motor, 7.50 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215T Frame, TEFC
Part#:141434.00
Catalog#:141434.00
List Price: $3,629.00
Your Price: Login is Required
Product
Agricultural Motor, 7.50 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215T Frame, TEFC
Agricultural Motor, 7.50 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215T Frame, TEFC
Agricultural Motor, 7.50 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215T Frame, TEFC
Phase
Phase: 1.0
Phase: 1.0
Phase: 1.0
Output HP
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Output KW
Output KW: 5.6 kW
Output KW: 5.6 kW
Output KW: 5.6 kW
Voltage
Voltage: 230 V
Voltage: 230 V
Voltage: 230 V
Speed
Speed: 1740 rpm
Speed: 1740 rpm
Speed: 1750 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame
Frame: 215T
Frame: 215T
Frame: 215T
Enclosure
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Thermal Protection
Thermal Protection: Manual
Thermal Protection: Manual
Thermal Protection: Manual
Efficiency
Efficiency: 84 %
Efficiency: 85.5 %
Efficiency: 85.5 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Current
Current: 30.0 A
Current: 32.0 A
Current: 30.5 A
Power Factor
Power Factor: 96
Power Factor: 90
Power Factor: 95
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: L
Design Code: NO DESIGN CODE
Design Code: NO DESIGN CODE
KVA Code
KVA Code: G
KVA Code: J
KVA Code: K
Drive End Bearing Size
Drive End Bearing Size: 307
Drive End Bearing Size: 6207
Drive End Bearing Size: 6307
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 206
Opp Drive End Bearing Size: 6206
Opp Drive End Bearing Size: 6206
UL
UL: Recognized ( Not Protector)
UL: Recognized
UL: Recognized ( Not Protector)
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: N
CE: Y
CE: N
IP Code
IP Code: 43
IP Code: 43
IP Code: 43
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: Capacitor Start Capacitor Run
Electrical Type: Capacitor Start Capacitor Run
Electrical Type: Capacitor Start Capacitor Run
Starting Method
Starting Method: Across The Line
Starting Method: Across The Line
Starting Method: Across The Line
Poles
Poles: 4
Poles: 4
Poles: 4
Rotation
Rotation: Selective Counterclockwise
Rotation: Selective Counterclockwise
Rotation: Selective Counterclockwise
Resistance Main
Resistance Main: 0 Ohms
Resistance Main: .135 Ohms
Resistance Main: .215 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Shaft Type
Shaft Type: T
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: 21.09 in
Overall Length: 20.21 in
Overall Length: N/A
Frame Length
Frame Length: 12.40 in
Frame Length: 13.50 in
Frame Length: N/A
Shaft Diameter
Shaft Diameter: 1.375 in
Shaft Diameter: 1.375 in
Shaft Diameter: 1.375 in
Shaft Extension
Shaft Extension: 3.38 in
Shaft Extension: 3.38 in
Shaft Extension: N/A
Assembly/Box Mounting
Assembly/Box Mounting: F1 ONLY
Assembly/Box Mounting: F1 ONLY
Assembly/Box Mounting: F1 ONLY
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Current
Current: 30.0 A
Current: 32.0 A
Current: 30.5 A
Synchronous RPM
Synchronous RPM: 1800 rpm
Synchronous RPM: 1800 rpm
Synchronous RPM: 1800 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1740.0 rpm
Speed: 1740.0 rpm
Speed: 1750.0 rpm
Connection Drawing
Connection Drawing: A-EE9048MT
Connection Drawing: 005080.17ME
Connection Drawing: EE9048RC-LE
Outline Drawing
Outline Drawing: A-SS88687LN-1240
Outline Drawing: 037596-1350
Outline Drawing: 038223-1240
Voltage
Voltage: 230 V
Voltage: 230 V
Voltage: 230 V
Output KW
Output KW: 5.6 kW
Output KW: 5.6 kW
Output KW: 5.6 kW
Output HP
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Frame Size
Frame Size: 215
Frame Size: 215
Frame Size: 215
Torque UOM
Torque UOM: LB-FT
Torque UOM: LB-FT
Torque UOM: LB-FT
Efficiency
Efficiency: 84.0 %
Efficiency: 85.5 %
Efficiency: 85.5 %