Agricultural Motor, 7.50 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215T Frame, TEFC

Agricultural Motor, 7.50 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215T Frame, TEFC

Part#: 140707.00

Catalog#: 140707.00

Model#: P215K17FB15B

Weight: 157 lb

List Price: $3,329.00

Key Features


  • Gasketed capacitor cases and conduit box covers
  • Meets or exceeds NEMA service factors
  • Single phase designs
  • Double sealed ball bearings
  • UL recognized component listing and CSA certified
  • Condensate drains on general purpose Ag motors
  • Low temperature manual overload protected
  • High starting torque ratings

Specifications


Phase Phase: 1 Output HP Output HP: 7.50 Hp
Output KW Output KW: 5.6 kW Voltage Voltage: 230 V
Speed Speed: 1740 rpm Service Factor Service Factor: 1.15
Frame Frame: 215T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: Manual Efficiency Efficiency: 85.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 32 A Power Factor Power Factor: 90
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: NO DESIGN CODE KVA Code KVA Code: J
Drive End Bearing Size Drive End Bearing Size: 6207 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6206
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Capacitor Start Capacitor Run Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Selective Counterclockwise
Resistance Main Resistance Main: .135 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Overall Length Overall Length: 20.21 in
Frame Length Frame Length: 13.50 in Shaft Diameter Shaft Diameter: 1.375 in
Shaft Extension Shaft Extension: 3.38 in Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 32 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1740 rpm
Connection Drawing Connection Drawing: 005080.17ME Outline Drawing Outline Drawing: 037596-1350
Voltage Voltage: 230 V Output KW Output KW: 5.6 kW
Output HP Output HP: 7.50 Hp Frame Size Frame Size: 215
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 85.5 %
Packaged Length Packaged Length: 22.63 IN Weight Weight: 157.00 LB
UPC UPC: 691720255803 Packaged Width Packaged Width: 16.13 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 14.25 IN
% of Rated Load0%25%50%75%100%115%125%150%
% of Rated Load: Current (Amps) 0%: 10.30 25%: 15.20 50%: 19.40 75%: 24.90 100%: 31.80 115%: 35.00 125%: 38.50 150%: 46.40
% of Rated Load: Rated Output (KW) 0%: 0.72 25%: 1.84 50%: 3.29 75%: 4.89 100%: 6.55 115%: 7.40 125%: 7.95 150%: 9.60
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 76.0 50%: 84.6 75%: 85.4 100%: 85.7 115%: 86.5 125%: 87.0 150%: 86.3
% of Rated Load: Power Factor (%) 0%: 30.2 25%: 52.7 50%: 73.7 75%: 85.4 100%: 89.6 115%: 91.0 125%: 89.8 150%: 90.0
% of Rated Load: Speed (RPM) 0%: 1,798 25%: 1,790 50%: 1,781 75%: 1,770 100%: 1,755 115%: 1,750 125%: 1,738 150%: 1,725
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 76.2 115%: 0.0 125%: 0.0 150%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 5.50 50%: 11.00 75%: 16.60 100%: 22.50 115%: 25.50 125%: 28.00 150%: 33.80
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 115%: 125%: 150%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 241.00 Current (%): Torque (ft-lbs): 85.50 Torque (%): 380.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50
Curvepoint: Break-Down Current (Amps): 131.70 Current (%): 0.0 Torque (ft-lbs): 62.00 Torque (%): 276.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: Pull-Up Current (Amps): 187.30 Current (%): 0.0 Torque (ft-lbs): 58.50 Torque (%): 260.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: Full Load Current (Amps): 32.00 Current (%): Torque (ft-lbs): 22.50 Torque (%): 100.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle