Product Comparator
Product
5.50 HP General Purpose, 3 phase, 3600 RPM, 230/460 V, 112M Frame, TEFC
Part#:193339.60
Catalog#:193339.60
Your Price: Login is Required
Superseded Part
Cast Iron Motor, 5.50 & 4 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 & 3000 RPM, 112M Frame, TEFC
Part#:TCA0041AE231GAA009
Catalog#:R824
List Price: $2,187.00
Your Price: Login is Required
Substitute Part
Cast Iron Motor, 5.50 & 4 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 & 3000 RPM, 112M Frame, TEFC
Part#:TCA0041AE221GAA009
Catalog#:R224
List Price: $2,110.00
Your Price: Login is Required
Product
5.50 HP General Purpose, 3 phase, 3600 RPM, 230/460 V, 112M Frame, TEFC
Cast Iron Motor, 5.50 & 4 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 & 3000 RPM, 112M Frame, TEFC
Cast Iron Motor, 5.50 & 4 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 & 3000 RPM, 112M Frame, TEFC
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 5.50 & 4 Hp
Output HP: 5.50 & 4 Hp
Output HP: 5.50 & 4 Hp
Output KW
Output KW: 4.1 & 3.0 kW
Output KW: 4.0 & 3.0 kW
Output KW: 4.0 & 3.0 kW
Voltage
Voltage: 230/460 & 200/400 V
Voltage: 230/460 & 200/400 V
Voltage: 230/460 & 200/400 V
Speed
Speed: 3510 & 2930 rpm
Speed: 3520 & 2940 rpm
Speed: 3520 & 2940 rpm
Service Factor
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: 112M
Frame: 112M
Frame: 112M
Enclosure
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 89.5 & 90.2 %
Efficiency: 89.5 & 87.1 %
Efficiency: 89.5 & 87.1 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Current
Current: 12.6/6.3 & 10.8/5.4 A
Current: 12.4/6.2 & 11.2/5.6 A
Current: 12.4/6.2 & 11.2/5.6 A
Power Factor
Power Factor: 91
Power Factor: 91
Power Factor: 91
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: N (IEC)
Design Code: N (IEC)
KVA Code
KVA Code: J
KVA Code: J
KVA Code: J
Drive End Bearing Size
Drive End Bearing Size: 6308
Drive End Bearing Size: 6306
Drive End Bearing Size: 6306
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6306
Opp Drive End Bearing Size: 6206
Opp Drive End Bearing Size: 6206
UL
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: N
CSA: N
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 43
IP Code: 55
IP Code: 55
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Efficiency Class
Efficiency Class: N/A
Efficiency Class: IE3
Efficiency Class: IE3
Electrical Type
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Wye Start Delta Run Or Inverter
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Poles
Poles: 2
Poles: 2
Poles: 2
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: N/A
Resistance Main: 3.17 Ohms
Resistance Main: 3.17 Ohms
Mounting
Mounting: Rigid Base
Mounting: B3
Mounting: Round
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Cast Iron
Frame Material: Cast Iron
Shaft Type
Shaft Type: IEC
Shaft Type: IEC
Shaft Type: IEC
Overall Length
Overall Length: 16.14 in
Overall Length: N/A
Overall Length: 15.71 in
Frame Length
Frame Length: N/A
Frame Length: N/A
Frame Length: 6.85 in
Shaft Diameter
Shaft Diameter: 1.125 in
Shaft Diameter: 28.000 in
Shaft Diameter: 1.102 in
Shaft Extension
Shaft Extension: 2.36 in
Shaft Extension: N/A
Shaft Extension: 2.36 in
Assembly/Box Mounting
Assembly/Box Mounting: F3
Assembly/Box Mounting: F3
Assembly/Box Mounting: F3
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: M
Frame Suffix: M
Frame Suffix: M
Current
Current: 12.6/6.3 A
Current: 12.4/6.2 A
Current: 12.4/6.2 A
Synchronous RPM
Synchronous RPM: 3600 & 3000 rpm
Synchronous RPM: 3600 & 3000 rpm
Synchronous RPM: 3600 & 3000 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 3510.0 rpm
Speed: 3520.0 rpm
Speed: 3520.0 rpm
Connection Drawing
Connection Drawing: 005465.01
Connection Drawing: 8442000730
Connection Drawing: 8442000676
Outline Drawing
Outline Drawing: SS622370
Outline Drawing: SS620873
Outline Drawing: SS600217A
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 230/460 V
Output KW
Output KW: 4.1 kW
Output KW: 4.0 kW
Output KW: 4.0 kW
Output HP
Output HP: 5.50 Hp
Output HP: 5.50 Hp
Output HP: 5.50 Hp
Frame Size
Frame Size: 112
Frame Size: 112
Frame Size: 112
Torque UOM
Torque UOM: N/A
Torque UOM: LB-FT
Torque UOM: LB-FT
Efficiency
Efficiency: 89.5 %
Efficiency: 89.5 %
Efficiency: 89.5 %