Product Comparator
Product
..30HP SM4 VECTOR..INVERTER.400-480V.NEMA 4X.INDOOR USE....................
Part#:174704.00
Catalog#:174704.00
List Price: $10,699.00
Your Price: Login is Required
Superseded Part
AC Drives, 30 HP, 400-480 V, 40 Amps
Part#:174757.00
Catalog#:174757.00
Your Price: Login is Required
Related Part
General Purpose Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 286TC Frame, TEFC
Part#:194015.00
Catalog#:194015.00
List Price: $19,836.00
Your Price: Login is Required
Related Part
General Purpose Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 286TC Frame, TEFC
Part#:194014.00
Catalog#:194014.00
List Price: $19,736.00
Your Price: Login is Required
Product
..30HP SM4 VECTOR..INVERTER.400-480V.NEMA 4X.INDOOR USE....................
AC Drives, 30 HP, 400-480 V, 40 Amps
General Purpose Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 286TC Frame, TEFC
General Purpose Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 286TC Frame, TEFC
Phase
Phase: N/A
Phase: N/A
Phase: 3.0
Phase: 3.0
Output HP
Output HP: N/A
Output HP: N/A
Output HP: 30 & 25 Hp
Output HP: 30 & 25 Hp
Output KW
Output KW: N/A
Output KW: N/A
Output KW: 22.4 & 18.7 kW
Output KW: 22.4 & 18.7 kW
Voltage
Voltage: N/A
Voltage: N/A
Voltage: 208-230/460 & 190/380 V
Voltage: 208-230/460 & 190/380 V
Speed
Speed: N/A
Speed: N/A
Speed: 1770 & 1470 rpm
Speed: 3550 & 2950 rpm
Service Factor
Service Factor: N/A
Service Factor: N/A
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: N/A
Frame: N/A
Frame: 286TC
Frame: 286TC
Enclosure
Enclosure: N/A
Enclosure: N/A
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Thermal Protection
Thermal Protection: N/A
Thermal Protection: N/A
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: N/A
Efficiency: N/A
Efficiency: 93.6 & 92.4 %
Efficiency: 91.7 & 91.7 %
Ambient Temperature
Ambient Temperature: N/A
Ambient Temperature: N/A
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: N/A
Frequency: N/A
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Current
Current: N/A
Current: N/A
Current: 76-68/34 & 69/34.5 A
Current: 76-68/34 & 69/34.5 A
Power Factor
Power Factor: N/A
Power Factor: N/A
Power Factor: 87
Power Factor: 90
Duty
Duty: N/A
Duty: N/A
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: N/A
Insulation Class: N/A
Insulation Class: F
Insulation Class: F
Design Code
Design Code: N/A
Design Code: N/A
Design Code: B
Design Code: B
KVA Code
KVA Code: N/A
KVA Code: N/A
KVA Code: G
KVA Code: G
Drive End Bearing Size
Drive End Bearing Size: N/A
Drive End Bearing Size: N/A
Drive End Bearing Size: 6310
Drive End Bearing Size: 6310
Opp Drive End Bearing Size
Opp Drive End Bearing Size: N/A
Opp Drive End Bearing Size: N/A
Opp Drive End Bearing Size: 6212
Opp Drive End Bearing Size: 6212
UL
UL: N/A
UL: N/A
UL: Recognized
UL: Recognized
CSA
CSA: N/A
CSA: N/A
CSA: Y
CSA: Y
CE
CE: N/A
CE: N/A
CE: Y
CE: Y
IP Code
IP Code: N/A
IP Code: N/A
IP Code: 43
IP Code: 55
Number of Speeds
Number of Speeds: N/A
Number of Speeds: N/A
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: N/A
Electrical Type: N/A
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: N/A
Starting Method: N/A
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Poles
Poles: N/A
Poles: N/A
Poles: 4
Poles: 2
Rotation
Rotation: N/A
Rotation: N/A
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: N/A
Resistance Main: N/A
Resistance Main: N/A
Resistance Main: .3 Ohms
Mounting
Mounting: N/A
Mounting: N/A
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: N/A
Motor Orientation: N/A
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: N/A
Drive End Bearing: N/A
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: N/A
Opp Drive End Bearing: N/A
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: N/A
Frame Material: N/A
Frame Material: Stainless Steel
Frame Material: Stainless Steel
Shaft Type
Shaft Type: N/A
Shaft Type: N/A
Shaft Type: T
Shaft Type: T
Output HP
Output HP: N/A
Output HP: 30 Hp
Output HP: N/A
Output HP: N/A
Overall Length
Overall Length: N/A
Overall Length: N/A
Overall Length: 27.95 in
Overall Length: 27.95 in
Shaft Diameter
Shaft Diameter: N/A
Shaft Diameter: N/A
Shaft Diameter: 1.875 in
Shaft Diameter: 1.875 in
Shaft Extension
Shaft Extension: N/A
Shaft Extension: N/A
Shaft Extension: 4.64 in
Shaft Extension: 4.64 in
Assembly/Box Mounting
Assembly/Box Mounting: N/A
Assembly/Box Mounting: N/A
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Voltage
Voltage: N/A
Voltage: 400-480 V
Voltage: N/A
Voltage: N/A
Inverter Load
Inverter Load: N/A
Inverter Load: N/A
Inverter Load: CONSTANT 2:1
Inverter Load: CONSTANT 2:1
Phase
Phase: N/A
Phase: THREE PHASE
Phase: N/A
Phase: N/A
Protection
Protection: N/A
Protection: NEMA 4/12 (IP65) WASHGUARD
Protection: N/A
Protection: N/A
Ouput Amps
Ouput Amps: N/A
Ouput Amps: 40 A
Ouput Amps: N/A
Ouput Amps: N/A
Enclosure Material
Enclosure Material: N/A
Enclosure Material: Metal
Enclosure Material: N/A
Enclosure Material: N/A
Series
Series: N/A
Series: Micro Series
Series: N/A
Series: N/A
Service Factor
Service Factor: N/A
Service Factor: N/A
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: N/A
Frame Suffix: N/A
Frame Suffix: TC
Frame Suffix: TC
Current
Current: N/A
Current: N/A
Current: 76.0-68.0/34.0 A
Current: 76.0-68.0/34.0 A
Synchronous RPM
Synchronous RPM: N/A
Synchronous RPM: N/A
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 3600 & 3000 rpm
Frequency
Frequency: N/A
Frequency: N/A
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: N/A
Speed: N/A
Speed: 1770.0 rpm
Speed: 3550.0 rpm
Connection Drawing
Connection Drawing: N/A
Connection Drawing: N/A
Connection Drawing: 005010.01
Connection Drawing: 05010.01
Outline Drawing
Outline Drawing: N/A
Outline Drawing: N/A
Outline Drawing: SS620848
Outline Drawing: SS620848
Voltage
Voltage: N/A
Voltage: N/A
Voltage: 208-230/460 V
Voltage: 208-230/460 V
Output KW
Output KW: N/A
Output KW: N/A
Output KW: 22.4 kW
Output KW: 22.4 kW
Output HP
Output HP: N/A
Output HP: N/A
Output HP: 30 Hp
Output HP: 30 Hp
Frame Size
Frame Size: N/A
Frame Size: N/A
Frame Size: 286
Frame Size: 286
Torque UOM
Torque UOM: N/A
Torque UOM: N/A
Torque UOM: LB-FT
Torque UOM: LB-FT
Efficiency
Efficiency: N/A
Efficiency: N/A
Efficiency: 93.6 %
Efficiency: 91.7 %
Voltage
Voltage: N/A
Voltage: 400-480 V
Voltage: N/A
Voltage: N/A
Output HP
Output HP: N/A
Output HP: 30 Hp
Output HP: N/A
Output HP: N/A