General Purpose Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 286TC Frame, TEFC

General Purpose Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 286TC Frame, TEFC

Part#: 194015.00

Catalog#: 194015.00

Model#: C286T17WK2A

Weight: 475 lb

List Price: $19,836.00

Key Features


  • UL recognized component listing and CSA certification ensures the product is safe for use.
  • Sealed bearings shut out contaminants that lead to bearing failure.
  • B3, B5, and B14 flange designs.
  • Rated IP55/IP56 enclosures for weatherproof protection(as noted).

Specifications


Phase Phase: 3 Output HP Output HP: 30 & 25 Hp
Output KW Output KW: 22.4 & 18.7 kW Voltage Voltage: 208-230/460 & 190/380 V
Speed Speed: 1770 & 1470 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 286TC Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 93.6 & 92.4 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 76-68/34 & 69/34.5 A Power Factor Power Factor: 87
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6310 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6212
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Motor Orientation Motor Orientation: Horizontal
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Frame Material Frame Material: Stainless Steel Shaft Type Shaft Type: T
Overall Length Overall Length: 27.95 in Shaft Diameter Shaft Diameter: 1.875 in
Shaft Extension Shaft Extension: 4.64 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: CONSTANT 2:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TC
Current Current: 76.0-68.0/34.0 A Synchronous RPM Synchronous RPM: 1800 & 1500 rpm
Frequency Frequency: 60 Hz Speed Speed: 1770 rpm
Connection Drawing Connection Drawing: 005010.01 Outline Drawing Outline Drawing: SS620848
Voltage Voltage: 208-230/460 V Output KW Output KW: 22.4 kW
Output HP Output HP: 30 Hp Frame Size Frame Size: 286
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 93.6 %
Packaged Length Packaged Length: 30.95 IN Weight Weight: 475.00 LB
UPC UPC: 691720107904 Packaged Width Packaged Width: 20.20 IN
Country of Origin Country of Origin: China Packaged Height Packaged Height: 20.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 9.50 25%: 12.50 50%: 18.50 75%: 26.00 100%: 34.10 115%: 39.30 125%: 43.50
% of Rated Load: Rated Output (KW) 0%: 0.50 25%: 6.00 50%: 12.00 75%: 18.00 100%: 24.00 115%: 27.50 125%: 30.50
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 91.7 50%: 93.0 75%: 93.6 100%: 93.6 115%: 93.0 125%: 93.6
% of Rated Load: Power Factor (%) 0%: 5.5 25%: 62.0 50%: 80.0 75%: 86.0 100%: 87.0 115%: 88.0 125%: 88.5
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,795 50%: 1,788 75%: 1,782 100%: 1,770 115%: 1,765 125%: 1,762
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 80.0 115%: 110.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 22.00 50%: 44.00 75%: 66.50 100%: 88.50 115%: 102.00 125%: 111.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Break-Down Current (Amps): 140.00 Current (%): Torque (ft-lbs): 235.00 Torque (%): 265.0 Speed (RPM): 1,675 Rated Output (KW): Power Factor (%): 67.0 Rated Output (Hp): 30.00
Curvepoint: No Load Current (Amps): 9.50 Current (%): Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): 5.5 Rated Output (Hp): 30.00
Curvepoint: 2/3 Current (Amps): 175.00 Current (%): Torque (ft-lbs): 150.00 Torque (%): Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 30.00
Curvepoint: Full Load Current (Amps): 34.10 Current (%): 100.0 Torque (ft-lbs): 88.50 Torque (%): 100.0 Speed (RPM): 1,770 Rated Output (KW): Power Factor (%): 87.0 Rated Output (Hp): 30.00
Curvepoint: Locked-Rotor Current (Amps): 210.00 Current (%): Torque (ft-lbs): 145.00 Torque (%): 162.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 34.0 Rated Output (Hp): 30.00
Curvepoint: Pull-Up Current (Amps): 190.00 Current (%): Torque (ft-lbs): 125.00 Torque (%): Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 30.00
Curvepoint: 1/3 Current (Amps): 200.00 Current (%): Torque (ft-lbs): 125.00 Torque (%): Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 30.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: cancel
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: cancel
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle