Product Comparator
Product

Definite Purpose Motor, 10 & 2.50 HP, 3 Ph, 60 & 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 215T Frame, TEFC
Part#:140448.00
Catalog#:140448.00
Superseded

Multispeed Motor, 10 & 2.50 HP, 3 Ph, 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 215T Frame, DP
Part#:215TTDBD7201
Catalog#:Y491A
List Price: $2,872.00
Your Price: Login is Required
Substitute

Multispeed Motor, 10 & 2.50 HP, 3 Ph, 60 & 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 215T Frame, DP
Part#:215TTDW7201
Catalog#:Y491
List Price: $1,800.00
Your Price: Login is Required
Product
Definite Purpose Motor, 10 & 2.50 HP, 3 Ph, 60 & 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 215T Frame, TEFC
Multispeed Motor, 10 & 2.50 HP, 3 Ph, 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 215T Frame, DP
Multispeed Motor, 10 & 2.50 HP, 3 Ph, 60 & 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 215T Frame, DP
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 10 & 2.50 Hp
Output HP: 10 & 2.50 Hp
Output HP: 10 & 2.50 Hp
Output KW
Output KW: 7.5 & 1.9 kW
Output KW: 7.5 & 1.9 kW
Output KW: 7.5 & 1.9 kW
Voltage
Voltage: 460 & 460 V
Voltage: 460 & 460 V
Voltage: 460 & 460 V
Speed
Speed: 1740 & 860 rpm
Speed: 1765 & 875 rpm
Speed: 1755 & 870 rpm
Service Factor
Service Factor: 1.0 & 1.0
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: 215T
Frame: 215T
Frame: 215T
Enclosure
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Drip Proof
Enclosure: Drip Proof
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 87.5 & 82.5 %
Efficiency: 86.5 & 81.5 %
Efficiency: 86.5 & 81.5 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 60 Hz
Frequency: 60 Hz
Frequency: 60 & 60 Hz
Current
Current: 12.7 & 4.2 A
Current: 12.5 & 4.3 A
Current: 12.5 & 4.5 A
Power Factor
Power Factor: 87.7
Power Factor: 88
Power Factor: 85
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: B
Design Code
Design Code: NO DESIGN CODE
Design Code: 1VT
Design Code: 1VT
KVA Code
KVA Code: H
KVA Code: K
KVA Code: K
Drive End Bearing Size
Drive End Bearing Size: 6207
Drive End Bearing Size: 6307
Drive End Bearing Size: 6307
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6206
Opp Drive End Bearing Size: 6206
Opp Drive End Bearing Size: 6206
UL
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: N
CE: Y
CE: Y
IP Code
IP Code: 43
IP Code: 22
IP Code: 22
Number of Speeds
Number of Speeds: 1
Number of Speeds: 2
Number of Speeds: 2
Electrical Type
Electrical Type: Squirrel Cage Induction Run
Electrical Type: Squirrel Cage Induction Run
Electrical Type: Squirrel Cage Induction Run
Starting Method
Starting Method: Across The Line
Starting Method: Across The Line
Starting Method: Across The Line
Poles
Poles: 4
Poles: 4/8
Poles: 4/8
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: 0 Ohms
Resistance Main: 1.665 Ohms
Resistance Main: 1.38 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Shaft Type
Shaft Type: T
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: 18.71 in
Overall Length: N/A
Overall Length: 17.30 in
Frame Length
Frame Length: 12.00 in
Frame Length: N/A
Frame Length: 11.15 in
Shaft Diameter
Shaft Diameter: 1.375 in
Shaft Diameter: 1.375 in
Shaft Diameter: 1.375 in
Shaft Extension
Shaft Extension: 3.38 in
Shaft Extension: N/A
Shaft Extension: 3.47 in
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 Capable
Service Factor
Service Factor: 1.0
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Current
Current: 12.7 A
Current: 12.5 A
Current: 12.5 A
Synchronous RPM
Synchronous RPM: 1800 & 1800 rpm
Synchronous RPM: 1800 & 1800 rpm
Synchronous RPM: 1800 & 1800 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1740.0 rpm
Speed: 1765.0 rpm
Speed: 1755.0 rpm
Connection Drawing
Connection Drawing: 005200.01
Connection Drawing: EE7322
Connection Drawing: A-EE7322
Outline Drawing
Outline Drawing: OL140448
Outline Drawing: SS620684
Outline Drawing: A-SS86500-1115
Voltage
Voltage: 460 V
Voltage: 460 V
Voltage: 460 V
Output KW
Output KW: 7.5 kW
Output KW: 7.5 kW
Output KW: 7.5 kW
Output HP
Output HP: 10 Hp
Output HP: 10 Hp
Output HP: 10 Hp
Frame Size
Frame Size: 215
Frame Size: 215
Frame Size: 215
Torque UOM
Torque UOM: LB-FT
Torque UOM: N/A
Torque UOM: LB-FT
Efficiency
Efficiency: 87.5 %
Efficiency: 86.5 %
Efficiency: 86.5 %