Cast Iron Motor, 7.50 & 5.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1800 & 1500 RPM, 132S Frame, TEFC

Cast Iron Motor, 7.50 & 5.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1800 & 1500 RPM, 132S Frame, TEFC
Part#: TCA5P52AE211GAA009
Catalog#: R328B
Model#: TCA5P52AE211GAA009
Weight: 203 lb
List Price: $1,365.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.50 & 5.50 Hp |
Output KW | Output KW: 5.5 & 4.0 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 1775 & 1480 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 132S | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91.7 & 88.6 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 19.6/9.8 & 17.6/8.8 A | Power Factor | Power Factor: 77 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6308 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.56 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 18.31 in |
Frame Length | Frame Length: 7.95 in | Shaft Diameter | Shaft Diameter: 1.496 in |
Shaft Extension | Shaft Extension: 3.15 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: S |
Current | Current: 19.6/9.8 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1775 rpm |
Connection Drawing | Connection Drawing: 8442000715 | Outline Drawing | Outline Drawing: SS810118 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 5.5 kW |
Output HP | Output HP: 7.50 Hp | Frame Size | Frame Size: 132 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 91.7 % |
Packaged Length | Packaged Length: 22.00 IN | Weight | Weight: 203.00 LB |
UPC | UPC: 722856074393 | Packaged Width | Packaged Width: 13.00 IN |
Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 18.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 5.20 | 25%: 6.10 | 50%: 6.80 | 75%: 8.30 | 100%: 9.80 | 115%: 11.10 | 125%: 11.90 |
% of Rated Load: Rated Output (KW) | 0%: 0.23 | 25%: 1.65 | 50%: 3.10 | 75%: 4.59 | 100%: 6.00 | 115%: 7.07 | 125%: 7.71 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 85.0 | 50%: 90.3 | 75%: 91.7 | 100%: 91.7 | 115%: 91.0 | 125%: 90.7 |
% of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 34.0 | 50%: 57.0 | 75%: 69.0 | 100%: 77.0 | 115%: 80.0 | 125%: 81.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,794 | 50%: 1,788 | 75%: 1,781 | 100%: 1,775 | 115%: 1,770 | 125%: 1,767 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.50 | 50%: 11.00 | 75%: 16.60 | 100%: 22.20 | 115%: 25.60 | 125%: 27.90 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 69.80 | Current (%): 712.0 | Torque (ft-lbs): 51.46 | Torque (%): 232.0 | Speed (RPM): 600 | Rated Output (KW): 27.07 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Full Load | Current (Amps): 9.80 | Current (%): 100.0 | Torque (ft-lbs): 22.21 | Torque (%): 100.0 | Speed (RPM): 1,775 | Rated Output (KW): 6.00 | Power Factor (%): 90.3 | Rated Output (Hp): 7.50 |
Curvepoint: Break-Down | Current (Amps): 42.70 | Current (%): 436.0 | Torque (ft-lbs): 71.34 | Torque (%): 321.0 | Speed (RPM): 1,587 | Rated Output (KW): 69.77 | Power Factor (%): 83.2 | Rated Output (Hp): 7.50 |
Curvepoint: No Load | Current (Amps): 5.20 | Current (%): 53.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.23 | Power Factor (%): 10.0 | Rated Output (Hp): 7.50 |
Curvepoint: 2/3 | Current (Amps): 62.40 | Current (%): 637.0 | Torque (ft-lbs): 46.04 | Torque (%): 207.0 | Speed (RPM): 1,200 | Rated Output (KW): 24.22 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: 1/3 | Current (Amps): 69.80 | Current (%): 712.0 | Torque (ft-lbs): 51.46 | Torque (%): 232.0 | Speed (RPM): 600 | Rated Output (KW): 27.07 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Locked-Rotor | Current (Amps): 73.40 | Current (%): 749.0 | Torque (ft-lbs): 54.17 | Torque (%): 244.0 | Speed (RPM): 0 | Rated Output (KW): 28.49 | Power Factor (%): 63.4 | Rated Output (Hp): 7.50 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: cancel |
Country: Japan | Complies with standards: cancel |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |