Cast Iron Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 & 3000 RPM, 160L Frame, TEFC

Cast Iron Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 & 3000 RPM, 160L Frame, TEFC
Part#: TCA18P1AE211GAA009
Catalog#: R339B
Model#: TCA18P1AE211GAA009
Weight: 366.03 lb
List Price: $4,284.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
Phase | Phase: 3 | Output HP | Output HP: 25 & 20 Hp |
Output KW | Output KW: 18.5 & 14.9 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 3550 & 2960 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 160L | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91.7 & 91.9 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 56/28.1 & 53.5/26.7 A | Power Factor | Power Factor: 90 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6209 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .5 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 26.22 in |
Frame Length | Frame Length: 11.73 in | Shaft Diameter | Shaft Diameter: 1.654 in |
Shaft Extension | Shaft Extension: 4.33 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: L |
Current | Current: 56.0/28.1 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3550 rpm |
Connection Drawing | Connection Drawing: 8442000715 | Outline Drawing | Outline Drawing: SS208564 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 18.5 kW |
Output HP | Output HP: 25 Hp | Frame Size | Frame Size: 160 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 91.7 % |
Packaged Length | Packaged Length: 31.00 IN | Weight | Weight: 366.03 LB |
UPC | UPC: 722856074621 | Packaged Width | Packaged Width: 19.00 IN |
Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 26.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 8.80 | 25%: 11.50 | 50%: 16.00 | 75%: 21.90 | 100%: 28.10 | 115%: 32.30 | 125%: 35.20 |
% of Rated Load: Rated Output (KW) | 0%: 0.58 | 25%: 5.30 | 50%: 10.16 | 75%: 15.15 | 100%: 20.17 | 115%: 23.48 | 125%: 25.63 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.9 | 50%: 91.8 | 75%: 91.7 | 100%: 91.7 | 115%: 91.4 | 125%: 91.0 |
% of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 58.0 | 50%: 80.0 | 75%: 87.0 | 100%: 90.0 | 115%: 91.0 | 125%: 91.0 |
% of Rated Load: Speed (RPM) | 0%: 3,599 | 25%: 3,588 | 50%: 3,577 | 75%: 3,565 | 100%: 3,550 | 115%: 3,544 | 125%: 3,538 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 9.20 | 50%: 18.40 | 75%: 27.60 | 100%: 37.00 | 115%: 42.60 | 125%: 46.40 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 28.10 | Current (%): 100.0 | Torque (ft-lbs): 36.96 | Torque (%): 100.0 | Speed (RPM): 3,550 | Rated Output (KW): 20.17 | Power Factor (%): 90.3 | Rated Output (Hp): 25.00 |
Curvepoint: No Load | Current (Amps): 8.80 | Current (%): 31.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.58 | Power Factor (%): 10.0 | Rated Output (Hp): 25.00 |
Curvepoint: 1/3 | Current (Amps): 206.40 | Current (%): 735.0 | Torque (ft-lbs): 73.21 | Torque (%): 198.0 | Speed (RPM): 1,200 | Rated Output (KW): 77.00 | Power Factor (%): 0.0 | Rated Output (Hp): 25.00 |
Curvepoint: Pull-Up | Current (Amps): 206.40 | Current (%): 735.0 | Torque (ft-lbs): 73.21 | Torque (%): 198.0 | Speed (RPM): 1,200 | Rated Output (KW): 77.00 | Power Factor (%): 0.0 | Rated Output (Hp): 25.00 |
Curvepoint: 2/3 | Current (Amps): 184.60 | Current (%): 657.0 | Torque (ft-lbs): 65.50 | Torque (%): 177.0 | Speed (RPM): 2,400 | Rated Output (KW): 68.90 | Power Factor (%): 0.0 | Rated Output (Hp): 25.00 |
Curvepoint: Locked-Rotor | Current (Amps): 217.20 | Current (%): 773.0 | Torque (ft-lbs): 77.06 | Torque (%): 208.0 | Speed (RPM): 0 | Rated Output (KW): 81.05 | Power Factor (%): 63.4 | Rated Output (Hp): 25.00 |
Curvepoint: Break-Down | Current (Amps): 128.40 | Current (%): 457.0 | Torque (ft-lbs): 113.63 | Torque (%): 307.0 | Speed (RPM): 3,243 | Rated Output (KW): 206.37 | Power Factor (%): 83.2 | Rated Output (Hp): 25.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |