AC Drives, 25 HP, 400-480 V, 35 Amps
AC Drives, 25 HP, 400-480 V, 35 Amps
Part#: 174630.00
Catalog#: 174630.00
Weight: 20 lb
List Price: $6,034.00
Your Price: Login is Required
Key Features
- NEMA® 1 IP31 Enclosure Protection
- Open loop flux vector designs
- Easy to Use Keypad & Display
- Optional remote keypad available
- 4 digit LED display
- 8 preset speeds
- Process control: PID modes: direct or reverse acting
- Real time monitoring: 8 register fault history, software version drive network ID, DC bus
Specifications
Output HP | Output HP: 25 Hp | Voltage | Voltage: 400-480 V |
Phase | Phase: THREE PHASE | Protection | Protection: IP20 |
Ouput Amps | Ouput Amps: 35 A | Enclosure Material | Enclosure Material: Plastic |
Series | Series: Sub-Micro Series |
Voltage | Voltage: 400-480 V | Output HP | Output HP: 25 Hp |
Weight | Weight: 20.00 LB | UPC | UPC: 691720909683 |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!