Cast Iron Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 200L Frame, TEFC

Cast Iron Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 200L Frame, TEFC

Part#: TCA18P3AE211GAA009

Catalog#: R341B

Model#: TCA18P3AE211GAA009

Weight: 628.43 lb

List Price: $7,156.00

Key Features


  • Meets IE3 European and NEMA premium efficiency standards
  • 60/50 Hz interchangeability
  • UL listed and CSA certified
  • Wye Start-Delta Run as optional feature above 3kW
  • 10:1 variable torque, 2:1 constant torque speed range as noted
  • Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
  • IEC design “N” with NEMA “B” torques
  • Meets IEC 34 electrical standards
  • Meets IEC 72 dimensions and tolerances
  • CE marked

Specifications


Phase Phase: 3 Output HP Output HP: 25 & 20 Hp
Output KW Output KW: 18.5 & 15.0 kW Voltage Voltage: 230/460 & 200/400 V
Speed Speed: 1185 & 990 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 200L Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 93 & 91.2 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 64/32 & 64/32 A Power Factor Power Factor: 78
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: N (IEC) KVA Code KVA Code: J
Drive End Bearing Size Drive End Bearing Size: 6312 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6212
UL UL: Recognized CSA CSA: N
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1 Efficiency Class Efficiency Class: IE3
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: .29 Ohms Mounting Mounting: B3
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: IEC Overall Length Overall Length: 30.28 in
Frame Length Frame Length: 14.57 in Shaft Diameter Shaft Diameter: 2.165 in
Shaft Extension Shaft Extension: 4.33 in Assembly/Box Mounting Assembly/Box Mounting: F3
Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: L
Current Current: 64.0/32.0 A Synchronous RPM Synchronous RPM: 1200 & 1000 rpm
Frequency Frequency: 60 Hz Speed Speed: 1185 rpm
Connection Drawing Connection Drawing: 8442000715 Outline Drawing Outline Drawing: SS312999
Voltage Voltage: 230/460 V Output KW Output KW: 18.5 kW
Output HP Output HP: 25 Hp Frame Size Frame Size: 200
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 93 %
Packaged Length Packaged Length: 890.00 MM Weight Weight: 628.43 LB
UPC UPC: 722856074706 Packaged Width Packaged Width: 560.00 MM
Country of Origin Country of Origin: India Packaged Height Packaged Height: 745.00 MM
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 15.20 25%: 18.00 50%: 21.00 75%: 26.40 100%: 32.00 115%: 36.30 125%: 39.10
% of Rated Load: Rated Output (KW) 0%: 0.68 25%: 5.39 50%: 10.19 75%: 15.09 100%: 19.89 115%: 23.18 125%: 25.26
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 86.6 50%: 91.6 75%: 93.0 100%: 93.0 115%: 92.6 125%: 92.3
% of Rated Load: Power Factor (%) 0%: 6.0 25%: 38.0 50%: 61.0 75%: 72.0 100%: 78.0 115%: 80.0 125%: 81.0
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,197 50%: 1,194 75%: 1,191 100%: 1,185 115%: 1,185 125%: 1,183
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 80.0 115%: 0.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 27.40 50%: 55.00 75%: 82.80 100%: 110.70 115%: 127.50 125%: 138.80
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Pull-Up Current (Amps): 215.10 Current (%): 672.0 Torque (ft-lbs): 250.22 Torque (%): 226.0 Speed (RPM): 400 Rated Output (KW): 68.39 Power Factor (%): 0.0 Rated Output (Hp): 25.00
Curvepoint: Break-Down Current (Amps): 121.20 Current (%): 379.0 Torque (ft-lbs): 310.69 Torque (%): 281.0 Speed (RPM): 1,112 Rated Output (KW): 215.06 Power Factor (%): 83.2 Rated Output (Hp): 25.00
Curvepoint: Locked-Rotor Current (Amps): 226.40 Current (%): 708.0 Torque (ft-lbs): 263.39 Torque (%): 238.0 Speed (RPM): 0 Rated Output (KW): 71.99 Power Factor (%): 63.4 Rated Output (Hp): 25.00
Curvepoint: 2/3 Current (Amps): 192.40 Current (%): 601.0 Torque (ft-lbs): 223.88 Torque (%): 202.0 Speed (RPM): 800 Rated Output (KW): 61.20 Power Factor (%): 0.0 Rated Output (Hp): 25.00
Curvepoint: No Load Current (Amps): 15.20 Current (%): 48.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,200 Rated Output (KW): 0.68 Power Factor (%): 10.0 Rated Output (Hp): 25.00
Curvepoint: Full Load Current (Amps): 32.00 Current (%): 100.0 Torque (ft-lbs): 110.66 Torque (%): 100.0 Speed (RPM): 1,185 Rated Output (KW): 19.89 Power Factor (%): 90.3 Rated Output (Hp): 25.00
Curvepoint: 1/3 Current (Amps): 215.10 Current (%): 672.0 Torque (ft-lbs): 250.22 Torque (%): 226.0 Speed (RPM): 400 Rated Output (KW): 68.39 Power Factor (%): 0.0 Rated Output (Hp): 25.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle