Crop Dryer Motor, 7 HP, 1 Ph, 60 Hz, 200-230 V, 3600 RPM, 184TZ Frame, DP
Crop Dryer Motor, 7 HP, 1 Ph, 60 Hz, 200-230 V, 3600 RPM, 184TZ Frame, DP
Part#: K221M2
Catalog#: K221M2
Weight: 84 lb
List Price: $2,652.00
Your Price: Login is Required
Key Features
- Double sealed ball bearings
- Thermostats for thermal overload protection (auto reset protector on Z304)
- 34” long leads for ease of installation
- Keyed shafts with 1/4”-20 UNC tapped hole in end
- Extra nameplate included, loose, for remote mounting
Specifications
Phase | Phase: 1 | Output HP | Output HP: 7 Hp |
Output KW | Output KW: 5.2 kW | Voltage | Voltage: 200-230 V |
Speed | Speed: 3500 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184TZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 50 °C |
Frequency | Frequency: 60 Hz | Current | Current: 31.5-27 A |
Duty | Duty: Air Over | Insulation Class | Insulation Class: F |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: DC Permanent Magnet | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 16.88 in |
Frame Length | Frame Length: 11 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 4.5 in |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TZ |
Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
Speed | Speed: 3500 rpm | Connection Drawing | Connection Drawing: 005368.07CY |
Outline Drawing | Outline Drawing: 035917CY | Voltage | Voltage: 200-230 V |
Output KW | Output KW: 5.2 kW | Output HP | Output HP: 7 Hp |
Frame Size | Frame Size: 184 | Packaged Length | Packaged Length: 17.94 IN |
Weight | Weight: 84.00 LB | UPC | UPC: 786674068743 |
Packaged Width | Packaged Width: 13.06 IN | HTC | HTC: 8501.40.6040 |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 12.88 IN |
Efficiency
Information not available at the moment. Please check back later!