OBSOLETE REPLACED BY 326TTFCD6007

OBSOLETE REPLACED BY 326TTFCD6007

Part#: B199985.00

Catalog#: B199985.00

Weight: 732 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 50 & 40 Hp
Output KW Output KW: 37.0 & 30.0 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 3568 & 2968 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 326JM Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 93 & 93 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 113/56.5 & 110/55 A Power Factor Power Factor: 89
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6312 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6212
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Wye Start Delta Run Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .128 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: JM Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: CONSTANT 10:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JM
Current Current: 113.0/56.5 A Synchronous RPM Synchronous RPM: 1800 & 1500 rpm
Frequency Frequency: 60 Hz Speed Speed: 3568 rpm
Connection Drawing Connection Drawing: EE7308AA Outline Drawing Outline Drawing: SS620799-326JM
Voltage Voltage: 230/460 V Output KW Output KW: 37 kW
Output HP Output HP: 50 Hp Frame Size Frame Size: 326
Efficiency Efficiency: 93 % Weight Weight: 732.00 LB
UPC UPC: 691720992708 Country of Origin Country of Origin: China
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 17.50 25%: 22.50 50%: 32.00 75%: 43.50 100%: 56.50 115%: 64.50 125%: 70.50
% of Rated Load: Rated Output (KW) 0%: 1.40 25%: 10.50 50%: 20.20 75%: 30.00 100%: 40.00 115%: 46.00 125%: 51.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 89.5 50%: 93.0 75%: 93.6 100%: 93.0 115%: 93.0 125%: 92.7
% of Rated Load: Power Factor (%) 0%: 8.0 25%: 59.0 50%: 79.0 75%: 86.5 100%: 89.0 115%: 89.5 125%: 90.0
% of Rated Load: Speed (RPM) 0%: 3,600 25%: 3,592 50%: 3,584 75%: 3,576 100%: 3,568 115%: 3,562 125%: 3,558
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 65.0 115%: 85.0 125%: 100.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 18.00 50%: 36.50 75%: 55.00 100%: 73.50 115%: 85.00 125%: 92.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 1/3 Current (Amps): 315.00 Current (%): 550.0 Torque (ft-lbs): 115.00 Torque (%): 155.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 50.00
Curvepoint: Locked-Rotor Current (Amps): 362.00 Current (%): 635.0 Torque (ft-lbs): 133.00 Torque (%): 180.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 32.0 Rated Output (Hp): 50.00
Curvepoint: No Load Current (Amps): 17.50 Current (%): 31.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,600 Rated Output (KW): Power Factor (%): 8.0 Rated Output (Hp): 50.00
Curvepoint: 2/3 Current (Amps): 265.00 Current (%): 465.0 Torque (ft-lbs): 145.00 Torque (%): 195.0 Speed (RPM): 2,400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 50.00
Curvepoint: Full Load Current (Amps): 56.50 Current (%): 100.0 Torque (ft-lbs): 74.00 Torque (%): 100.0 Speed (RPM): 3,568 Rated Output (KW): Power Factor (%): 89.0 Rated Output (Hp): 50.00
Curvepoint: Pull-Up Current (Amps): 290.00 Current (%): 510.0 Torque (ft-lbs): 118.00 Torque (%): 160.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 50.00
Curvepoint: Break-Down Current (Amps): 223.00 Current (%): 390.0 Torque (ft-lbs): 207.00 Torque (%): 280.0 Speed (RPM): 3,425 Rated Output (KW): Power Factor (%): 69.0 Rated Output (Hp): 50.00

Efficiency


Information not available at the moment. Please check back later!