Close-Coupled Pump Motor, 50 & 40 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 326JM Frame, TEFC

Close-Coupled Pump Motor, 50 & 40 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 326JM Frame, TEFC

Part#: 326TTFCD6007

Catalog#: GT3136A

Model#: 326TTFCD6007BB

Weight: 595.35 lb

List Price: $9,869.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
  • IP55 enclosure on cast iron frames
  • Inverter Duty 20:1 Variable Torque and 2:1 Constant Torque
  • Class F Insulation
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.

Specifications


Phase Phase: 3 Output HP Output HP: 50 & 40 Hp
Output KW Output KW: 37.0 & 30.0 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 3568 & 2968 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 326JM Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 94.1 & 93 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 113/56.5 & 110/55 A Power Factor Power Factor: 89
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6312 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6212
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: .128 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: JM Overall Length Overall Length: 34.04 in
Frame Length Frame Length: 11.56 in Shaft Diameter Shaft Diameter: 1.296 in
Shaft Extension Shaft Extension: 8.1 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JM
Current Current: 113.0/56.5 A Synchronous RPM Synchronous RPM: 3600 & 3000 rpm
Frequency Frequency: 60 Hz Speed Speed: 3568 rpm
Connection Drawing Connection Drawing: EE7308AA Outline Drawing Outline Drawing: SS620799-200
Voltage Voltage: 230/460 V Output KW Output KW: 37 kW
Output HP Output HP: 50 Hp Frame Size Frame Size: 326
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 94.1 %
Packaged Length Packaged Length: 31.77 IN Weight Weight: 595.35 LB
UPC UPC: 722856063274 Packaged Width Packaged Width: 28.03 IN
HTC HTC: 8501.52.8040 Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 28.14 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 17.00 25%: 21.00 50%: 31.50 75%: 43.50 100%: 56.50 115%: 65.00 125%: 71.00
% of Rated Load: Rated Output (KW) 0%: 1.20 25%: 11.00 50%: 20.50 75%: 30.50 100%: 40.50 115%: 46.00 125%: 50.50
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 90.2 50%: 93.6 75%: 94.1 100%: 94.1 115%: 93.6 125%: 93.0
% of Rated Load: Power Factor (%) 0%: 6.5 25%: 61.5 50%: 79.5 75%: 85.5 100%: 88.0 115%: 88.5 125%: 88.5
% of Rated Load: Speed (RPM) 0%: 3,600 25%: 3,592 50%: 3,584 75%: 3,576 100%: 3,568 115%: 3,562 125%: 3,558
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 72.0 115%: 100.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 18.00 50%: 36.50 75%: 55.00 100%: 73.50 115%: 85.00 125%: 92.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 2/3 Current (Amps): 265.00 Current (%): 465.0 Torque (ft-lbs): 160.00 Torque (%): 195.0 Speed (RPM): 2,400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 50.00
Curvepoint: Locked-Rotor Current (Amps): 362.00 Current (%): 635.0 Torque (ft-lbs): 150.00 Torque (%): 202.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 38.0 Rated Output (Hp): 50.00
Curvepoint: Full Load Current (Amps): 56.50 Current (%): 100.0 Torque (ft-lbs): 73.50 Torque (%): 100.0 Speed (RPM): 3,568 Rated Output (KW): Power Factor (%): 88.0 Rated Output (Hp): 50.00
Curvepoint: Pull-Up Current (Amps): 290.00 Current (%): 510.0 Torque (ft-lbs): 170.00 Torque (%): 160.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 50.00
Curvepoint: No Load Current (Amps): 17.00 Current (%): 31.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,600 Rated Output (KW): Power Factor (%): 6.5 Rated Output (Hp): 50.00
Curvepoint: 1/3 Current (Amps): 315.00 Current (%): 550.0 Torque (ft-lbs): 175.00 Torque (%): 155.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 50.00
Curvepoint: Break-Down Current (Amps): 200.00 Current (%): 390.0 Torque (ft-lbs): 210.00 Torque (%): 285.0 Speed (RPM): 3,475 Rated Output (KW): Power Factor (%): 78.0 Rated Output (Hp): 50.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: cancel
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: cancel
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle