Cast Iron Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 200L Frame, TEFC

Cast Iron Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 200L Frame, TEFC

Part#: 200LTFC6588

Catalog#: R341A

Model#: 200LTFC6588AA

Weight: 622 lb

Key Features


  • Meets IE3 European and NEMA Premium® efficiencies
  • MAX GUARD® Class F Insulation, Class B rise @ rated KW
  • Wye Start-Delta Run on 160 Frame and larger
  • 10:1 Variable Torque, Constant Torque speed range as noted
  • Top Mounted/Oversized gasketed terminal box
  • 12 Leads for WYE-DELTA, part winding on low voltage, or across-the-line starting

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: cancel
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: cancel
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: cancel
Country: China
Complies with standards: cancel
Country: Europe
Complies with standards: cancel
Country: Japan
Complies with standards: cancel
Country: New Zealand
Complies with standards: cancel
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle