Crop Dryer Motor, 5 & 7 HP, 3 Ph, 60 & 60 Hz, 208-220/440 & 208-220/440 V, 3600 & 3600 RPM, 184TZ Frame, DP
Crop Dryer Motor, 5 & 7 HP, 3 Ph, 60 & 60 Hz, 208-220/440 & 208-220/440 V, 3600 & 3600 RPM, 184TZ Frame, DP
Part#: 184TTDR7611
Catalog#: Y302
Model#: 184TTDR7611EU
Weight: 67 lb
Key Features
- Double sealed ball bearings
- Continuous duty
- Class F insulation system
- Thermostats for thermal overload protection (auto reset protector on Z304)
- 34” long leads for ease of installation
- Keyed shafts with 1/4”-20 UNC tapped hole in end
- Capacitors included, shipped loose on catalog Z307 and Z308, mounted on all other models
- Extra nameplate included, loose, for remote mounting
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 & 7 Hp |
Output KW | Output KW: 3.7 & 5.2 kW | Voltage | Voltage: 208-220/440 & 208-220/440 V |
Speed | Speed: 3510 & 3510 rpm | Service Factor | Service Factor: 1.4 & 1.0 |
Frame | Frame: 184TZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 87.6 & 87.6 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 60 Hz |
Current | Current: 15.8-15.6/7.8 & 20.1-19.9/9.9 A | Power Factor | Power Factor: 77 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 2.21 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Overall Length | Overall Length: 13.71 in |
Frame Length | Frame Length: 6.75 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 2.38 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.4 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 15.8-15.6/7.8 A | Synchronous RPM | Synchronous RPM: 3600 & 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3510 rpm |
Connection Drawing | Connection Drawing: A-EE7308T | Outline Drawing | Outline Drawing: A-SS66086-675 |
Voltage | Voltage: 208-220/440 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 184 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 87.6 % |
Packaged Length | Packaged Length: 19.69 IN | Weight | Weight: 67.00 LB |
UPC | UPC: 722856253026 | Packaged Width | Packaged Width: 12.31 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 12.62 IN |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 67.00 | Current (%): 705.0 | Torque (ft-lbs): 35.00 | Torque (%): 350.0 | Speed (RPM): 2,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.00 |
Curvepoint: 1/3 | Current (Amps): 72.00 | Current (%): 758.0 | Torque (ft-lbs): 25.00 | Torque (%): 250.0 | Speed (RPM): 200 | Rated Output (KW): | Power Factor (%): 56.0 | Rated Output (Hp): 7.00 |
Curvepoint: Break-Down | Current (Amps): 50.00 | Current (%): 526.0 | Torque (ft-lbs): 40.50 | Torque (%): 405.0 | Speed (RPM): 2,829 | Rated Output (KW): | Power Factor (%): 79.0 | Rated Output (Hp): 7.00 |
Curvepoint: Pull-Up | Current (Amps): 70.00 | Current (%): 737.0 | Torque (ft-lbs): 28.00 | Torque (%): 280.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.00 |
Curvepoint: Locked-Rotor | Current (Amps): 74.10 | Current (%): 780.0 | Torque (ft-lbs): 25.00 | Torque (%): 250.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 56.0 | Rated Output (Hp): 7.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: cancel |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: cancel |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: cancel |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |