Cast Iron Motor, 20 & 15 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 180L Frame, TEFC

Cast Iron Motor, 20 & 15 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 180L Frame, TEFC
Part#: 180LTFC6588
Catalog#: R338A
Model#: 180LTFC6588AA
Weight: 452 lb
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA Premium® efficiencies
- MAX GUARD® Class F Insulation, Class B rise @ rated KW
- Wye Start-Delta Run on 160 Frame and larger
- 10:1 Variable Torque, Constant Torque speed range as noted
- Top Mounted/Oversized gasketed terminal box
- 12 Leads for WYE-DELTA, part winding on low voltage, or across-the-line starting
Specifications
Phase | Phase: 3 | Output HP | Output HP: 20 & 15 Hp |
Output KW | Output KW: 14.9 & 11.2 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 1185 & 985 rpm | Service Factor | Service Factor: 1.15 & 1.0 |
Frame | Frame: 180L | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 92.4 & 91 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 54/27 & 50/25 A | Power Factor | Power Factor: 75 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6311 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6211 |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: IEC |
Overall Length | Overall Length: 28.26 in | Shaft Diameter | Shaft Diameter: 1.888 in |
Shaft Extension | Shaft Extension: 4.31 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: L |
Current | Current: 54.0/27.0 A | Synchronous RPM | Synchronous RPM: 1200 & 1000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1185 rpm |
Connection Drawing | Connection Drawing: 004172.01ME | Outline Drawing | Outline Drawing: B-SS622257 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 14.9 kW |
Output HP | Output HP: 20 Hp | Frame Size | Frame Size: 180 |
Efficiency | Efficiency: 92.4 % | Packaged Length | Packaged Length: 31.25 IN |
Weight | Weight: 452.00 LB | UPC | UPC: 722856026675 |
Packaged Width | Packaged Width: 22.25 IN | HTC | HTC: 8501.52.8040 |
Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 18.00 IN |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |