Cast Iron Motor, 20 & 15 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 180L Frame, TEFC
Cast Iron Motor, 20 & 15 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 180L Frame, TEFC
Part#: TCA0153AE211GAA009
Catalog#: R338B
Model#: TCA0153AE211GAA009
Weight: 476.28 lb
List Price: $8,123.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
Phase | Phase: 3 | Output HP | Output HP: 20 & 15 Hp |
Output KW | Output KW: 15.0 & 11.0 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 1180 & 985 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 180L | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91.7 & 90.3 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 53.5/26.7 & 48/24.1 A | Power Factor | Power Factor: 77 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6311 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6211 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .56 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 29.53 in |
Frame Length | Frame Length: 14.41 in | Shaft Diameter | Shaft Diameter: 1.890 in |
Shaft Extension | Shaft Extension: 4.33 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: L |
Current | Current: 53.5/26.7 A | Synchronous RPM | Synchronous RPM: 1200 & 1000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1180 rpm |
Connection Drawing | Connection Drawing: 8442000715 | Outline Drawing | Outline Drawing: SS312998 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 15 kW |
Output HP | Output HP: 20 Hp | Frame Size | Frame Size: 180 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 91.7 % |
Packaged Length | Packaged Length: 860.00 MM | Weight | Weight: 476.28 LB |
UPC | UPC: 722856074614 | Packaged Width | Packaged Width: 520.00 MM |
Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 690.00 MM |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 13.00 | 25%: 15.20 | 50%: 17.30 | 75%: 21.70 | 100%: 26.70 | 115%: 30.00 | 125%: 32.40 |
% of Rated Load: Rated Output (KW) | 0%: 0.47 | 25%: 4.25 | 50%: 8.13 | 75%: 12.13 | 100%: 16.36 | 115%: 18.83 | 125%: 20.58 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.9 | 50%: 91.9 | 75%: 91.7 | 100%: 91.7 | 115%: 91.2 | 125%: 90.7 |
% of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 35.0 | 50%: 59.0 | 75%: 70.0 | 100%: 77.0 | 115%: 79.0 | 125%: 80.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,191 | 75%: 1,186 | 100%: 1,180 | 115%: 1,177 | 125%: 1,174 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 22.00 | 50%: 44.10 | 75%: 66.50 | 100%: 89.00 | 115%: 102.70 | 125%: 111.90 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 139.30 | Current (%): 522.0 | Torque (ft-lbs): 152.32 | Torque (%): 171.0 | Speed (RPM): 0 | Rated Output (KW): 45.18 | Power Factor (%): 63.4 | Rated Output (Hp): 20.00 |
Curvepoint: 2/3 | Current (Amps): 118.40 | Current (%): 443.0 | Torque (ft-lbs): 129.47 | Torque (%): 145.0 | Speed (RPM): 800 | Rated Output (KW): 38.40 | Power Factor (%): 0.0 | Rated Output (Hp): 20.00 |
Curvepoint: Pull-Up | Current (Amps): 132.40 | Current (%): 496.0 | Torque (ft-lbs): 144.70 | Torque (%): 163.0 | Speed (RPM): 400 | Rated Output (KW): 42.92 | Power Factor (%): 0.0 | Rated Output (Hp): 20.00 |
Curvepoint: Full Load | Current (Amps): 26.70 | Current (%): 100.0 | Torque (ft-lbs): 89.03 | Torque (%): 100.0 | Speed (RPM): 1,180 | Rated Output (KW): 16.36 | Power Factor (%): 90.3 | Rated Output (Hp): 20.00 |
Curvepoint: Break-Down | Current (Amps): 80.80 | Current (%): 303.0 | Torque (ft-lbs): 207.00 | Torque (%): 233.0 | Speed (RPM): 1,094 | Rated Output (KW): 132.35 | Power Factor (%): 83.2 | Rated Output (Hp): 20.00 |
Curvepoint: No Load | Current (Amps): 13.00 | Current (%): 49.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.47 | Power Factor (%): 10.0 | Rated Output (Hp): 20.00 |
Curvepoint: 1/3 | Current (Amps): 132.40 | Current (%): 496.0 | Torque (ft-lbs): 144.70 | Torque (%): 163.0 | Speed (RPM): 400 | Rated Output (KW): 42.92 | Power Factor (%): 0.0 | Rated Output (Hp): 20.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |