Crop Dryer Motor, 7.50 & 10.50 HP, 3 Ph, 60 & 60 Hz, 230/460 & 208-230/460 V, 3600 & 3600 RPM, 184TZ Frame, TEAO
Crop Dryer Motor, 7.50 & 10.50 HP, 3 Ph, 60 & 60 Hz, 230/460 & 208-230/460 V, 3600 & 3600 RPM, 184TZ Frame, TEAO
Part#: 132394.00
Catalog#: 132394.00
Model#: C184T34NB4A
Weight: 107.13 lb
List Price: $2,240.00
Your Price: Login is Required
Key Features
- Rolled steel construction
- Oversized sealed bearings
- 50 degree C ambient temperature
- Grease fitting with relief
- Epoxy paint
- Double sealed ball bearings
- 1" longer shaft than NEMA
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.50 & 10.50 Hp |
Output KW | Output KW: 5.6 & 7.8 kW | Voltage | Voltage: 230/460 & 208-230/460 V |
Speed | Speed: 3490 & 3490 rpm | Service Factor | Service Factor: 1.0 & 1.0 |
Frame | Frame: 184TZ | Enclosure | Enclosure: Totally Enclosed Air Over |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 85.5 & 85.5 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 60 & 60 Hz |
Current | Current: 24.8/12.4 & 28.1-24.8/12.4 A | Power Factor | Power Factor: 91.7 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.3 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Overall Length | Overall Length: 17.38 in |
Frame Length | Frame Length: 11.50 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 3.5 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 24.8/12.4 A | Synchronous RPM | Synchronous RPM: 3600 & 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3490 rpm |
Connection Drawing | Connection Drawing: 005010.20LE | Outline Drawing | Outline Drawing: 035940LE-1150 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 5.6 kW |
Output HP | Output HP: 7.50 Hp | Frame Size | Frame Size: 184 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 85.5 % |
Packaged Length | Packaged Length: 17.94 IN | Weight | Weight: 107.13 LB |
UPC | UPC: 691720103739 | Packaged Width | Packaged Width: 13.06 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 12.88 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.60 | 25%: 3.40 | 50%: 5.00 | 75%: 6.80 | 100%: 8.90 | 115%: 10.20 | 125%: 11.00 | 150%: 13.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.33 | 25%: 1.73 | 50%: 3.20 | 75%: 4.80 | 100%: 6.38 | 115%: 7.40 | 125%: 8.00 | 150%: 9.90 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 81.0 | 50%: 87.0 | 75%: 88.0 | 100%: 87.5 | 115%: 87.0 | 125%: 87.0 | 150%: 85.6 |
% of Rated Load: Power Factor (%) | 0%: 0.0 | 25%: 63.0 | 50%: 81.0 | 75%: 90.0 | 100%: 89.8 | 115%: 91.0 | 125%: 91.4 | 150%: 91.8 |
% of Rated Load: Speed (RPM) | 0%: 3,590 | 25%: 3,580 | 50%: 3,560 | 75%: 3,520 | 100%: 3,535 | 115%: 3,507 | 125%: 3,500 | 150%: 3,470 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.76 | 50%: 5.50 | 75%: 8.30 | 100%: 11.17 | 115%: 12.90 | 125%: 14.10 | 150%: 17.10 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 88.50 | Current (%): 714.0 | Torque (ft-lbs): 34.60 | Torque (%): 219.0 | Speed (RPM): 0 | Rated Output (KW): 38.40 | Power Factor (%): 54.0 | Rated Output (Hp): 10.50 |
Curvepoint: Full Load | Current (Amps): 12.40 | Current (%): 100.0 | Torque (ft-lbs): 15.80 | Torque (%): 100.0 | Speed (RPM): 3,490 | Rated Output (KW): 9.08 | Power Factor (%): 91.7 | Rated Output (Hp): 10.50 |
Curvepoint: Break-Down | Current (Amps): 60.70 | Current (%): 490.0 | Torque (ft-lbs): 44.20 | Torque (%): 280.0 | Speed (RPM): 2,800 | Rated Output (KW): 36.30 | Power Factor (%): 75.0 | Rated Output (Hp): 10.50 |
Curvepoint: No Load | Current (Amps): 2.60 | Current (%): 21.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,590 | Rated Output (KW): 0.33 | Power Factor (%): 16.0 | Rated Output (Hp): 10.50 |
Curvepoint: Pull-Up | Current (Amps): 88.50 | Current (%): 714.0 | Torque (ft-lbs): 35.00 | Torque (%): 222.0 | Speed (RPM): 630 | Rated Output (KW): 40.00 | Power Factor (%): 57.0 | Rated Output (Hp): 10.50 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: cancel |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: cancel |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |