General Purpose Motor, 3 HP, 1 Ph, 60 Hz, 115/208-230 V, 3600 RPM, 182T Frame, DP
![](https://media.marathonelectric.com/images/D120001/derivates/8/001/254/260/Article_131636.00_ProductImage_9_13163600.jpg)
General Purpose Motor, 3 HP, 1 Ph, 60 Hz, 115/208-230 V, 3600 RPM, 182T Frame, DP
Part#: 131636.00
Catalog#: 131636.00
Model#: C182K34DB3B
Weight: 77 lb
List Price: $1,611.00
Your Price: Login is Required
Key Features
- Durable rolled steel construction
- NEMA design B performance
- Double shielded ball bearings
- Continuous duty
- Thermally protected ratings
- UL recognized component listing and CSA certified
Specifications
Phase | Phase: 1 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 115/208-230 V |
Speed | Speed: 3500 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 77 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 28.0/15.2-14.0 A | Power Factor | Power Factor: 89 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .187 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 14.19 in |
Frame Length | Frame Length: 10 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 2.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 28.0/15.2-14.0 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3500 rpm |
Connection Drawing | Connection Drawing: 005054.01 | Outline Drawing | Outline Drawing: 035370-1000 |
Voltage | Voltage: 115/208-230 V | Output KW | Output KW: 2.2 kW |
Output HP | Output HP: 3 Hp | Frame Size | Frame Size: 182 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 77 % |
Packaged Length | Packaged Length: 17.94 IN | Weight | Weight: 77.00 LB |
UPC | UPC: 691720018569 | Packaged Width | Packaged Width: 13.06 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 12.88 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 5.48 | 25%: 6.65 | 50%: 8.81 | 75%: 11.25 | 100%: 14.16 | 115%: 16.80 | 125%: 17.28 | 150%: 20.92 |
% of Rated Load: Rated Output (KW) | 0%: 0.42 | 25%: 1.01 | 50%: 1.62 | 75%: 2.23 | 100%: 2.92 | 115%: 3.10 | 125%: 3.62 | 150%: 4.41 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 56.3 | 50%: 70.2 | 75%: 76.1 | 100%: 77.1 | 115%: 77.0 | 125%: 76.9 | 150%: 75.3 |
% of Rated Load: Power Factor (%) | 0%: 32.9 | 25%: 66.0 | 50%: 79.9 | 75%: 86.2 | 100%: 89.7 | 115%: 90.5 | 125%: 91.1 | 150%: 91.7 |
% of Rated Load: Speed (RPM) | 0%: 3,590 | 25%: 3,575 | 50%: 3,560 | 75%: 3,545 | 100%: 3,520 | 115%: 3,510 | 125%: 3,500 | 150%: 3,465 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 17.0 | 115%: 28.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.12 | 50%: 2.25 | 75%: 3.37 | 100%: 4.50 | 115%: 5.10 | 125%: 5.60 | 150%: 6.75 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 87.63 | Current (%): 609.0 | Torque (ft-lbs): 9.50 | Torque (%): 211.0 | Speed (RPM): 0 | Rated Output (KW): 16.43 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 47.03 | Current (%): 327.0 | Torque (ft-lbs): 10.50 | Torque (%): 233.0 | Speed (RPM): 3,160 | Rated Output (KW): 9.46 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: No Load | Current (Amps): 5.48 | Current (%): 38.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,595 | Rated Output (KW): 0.42 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 14.38 | Current (%): 100.0 | Torque (ft-lbs): 4.50 | Torque (%): 100.0 | Speed (RPM): 3,520 | Rated Output (KW): 2.96 | Power Factor (%): 89.5 | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 65.40 | Current (%): 455.0 | Torque (ft-lbs): 7.30 | Torque (%): 162.0 | Speed (RPM): 2,560 | Rated Output (KW): 11.72 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |