Agricultural Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 184T Frame, TEFC

Agricultural Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 184T Frame, TEFC

Part#: 131543.00

Catalog#: 131543.00

Model#: P184K17FB16C

Weight: 98 lb

List Price: $2,786.00

Key Features


  • Gasketed capacitor cases and conduit box covers
  • Meets or exceeds NEMA service factors
  • Double sealed ball bearings
  • Single phase designs
  • Condensate drains on general purpose Ag motors
  • Low temperature manual overload protected
  • High starting torque ratings

Specifications


Phase Phase: 1 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 230 V
Speed Speed: 1740 rpm Service Factor Service Factor: 1.15
Frame Frame: 184T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: Manual Efficiency Efficiency: 82.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 20.5 A Power Factor Power Factor: 93
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: L KVA Code KVA Code: H
Drive End Bearing Size Drive End Bearing Size: 6206 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205
UL UL: Recognized CSA CSA: Y
CE CE: N IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Capacitor Start Capacitor Run Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Selective Counterclockwise
Resistance Main Resistance Main: .47 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Overall Length Overall Length: 17.46 in
Frame Length Frame Length: 12 in Shaft Diameter Shaft Diameter: 1.125 in
Shaft Extension Shaft Extension: 2.75 in Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 20.5 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1740 rpm
Connection Drawing Connection Drawing: 005056.03ME Outline Drawing Outline Drawing: 035748-1200
Voltage Voltage: 230 V Output KW Output KW: 3.7 kW
Output HP Output HP: 5 Hp Frame Size Frame Size: 184
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 82.5 %
Packaged Length Packaged Length: 20.13 IN Weight Weight: 98.00 LB
UPC UPC: 691720017913 Packaged Width Packaged Width: 14.63 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 12.38 IN
% of Rated Load0%25%50%75%100%115%125%150%
% of Rated Load: Current (Amps) 0%: 5.50 25%: 7.70 50%: 11.50 75%: 15.90 100%: 20.50 115%: 22.90 125%: 25.70 150%: 31.40
% of Rated Load: Rated Output (KW) 0%: 0.60 25%: 1.47 50%: 2.44 75%: 3.45 100%: 4.51 115%: 5.10 125%: 5.64 150%: 6.89
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 64.9 50%: 77.9 75%: 82.4 100%: 82.8 115%: 84.9 125%: 82.8 150%: 80.3
% of Rated Load: Power Factor (%) 0%: 47.4 25%: 83.0 50%: 92.1 75%: 94.4 100%: 95.7 115%: 96.9 125%: 95.3 150%: 95.4
% of Rated Load: Speed (RPM) 0%: 1,795 25%: 1,790 50%: 1,781 75%: 1,771 100%: 1,755 115%: 1,750 125%: 1,747 150%: 1,731
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 85.0 115%: 0.0 125%: 0.0 150%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 3.75 50%: 7.50 75%: 11.30 100%: 15.00 115%: 17.10 125%: 18.80 150%: 22.50
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 115%: 125%: 150%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Pull-Up Current (Amps): 80.90 Current (%): 0.0 Torque (ft-lbs): 26.50 Torque (%): 177.0 Speed (RPM): 1,385 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 5.00
Curvepoint: Break-Down Current (Amps): 71.00 Current (%): 0.0 Torque (ft-lbs): 35.50 Torque (%): 237.0 Speed (RPM): 1,610 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 5.00
Curvepoint: Locked-Rotor Current (Amps): 150.00 Current (%): 0.0 Torque (ft-lbs): 43.50 Torque (%): 290.0 Speed (RPM): 0 Rated Output (KW): 34.50 Power Factor (%): 0.0 Rated Output (Hp): 5.00
Curvepoint: Full Load Current (Amps): 20.50 Current (%): 0.0 Torque (ft-lbs): 15.00 Torque (%): 100.0 Speed (RPM): 1,753 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 5.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle