Agricultural Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 184T Frame, TEFC
Agricultural Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 184T Frame, TEFC
Part#: 131543.00
Catalog#: 131543.00
Model#: P184K17FB16C
Weight: 98 lb
List Price: $2,786.00
Your Price: Login is Required
Key Features
- Gasketed capacitor cases and conduit box covers
- Meets or exceeds NEMA service factors
- Double sealed ball bearings
- Single phase designs
- Condensate drains on general purpose Ag motors
- Low temperature manual overload protected
- High starting torque ratings
Specifications
Phase | Phase: 1 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 230 V |
Speed | Speed: 1740 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Manual | Efficiency | Efficiency: 82.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 20.5 A | Power Factor | Power Factor: 93 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .47 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 17.46 in |
Frame Length | Frame Length: 12 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 2.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 20.5 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1740 rpm |
Connection Drawing | Connection Drawing: 005056.03ME | Outline Drawing | Outline Drawing: 035748-1200 |
Voltage | Voltage: 230 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 184 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 82.5 % |
Packaged Length | Packaged Length: 20.13 IN | Weight | Weight: 98.00 LB |
UPC | UPC: 691720017913 | Packaged Width | Packaged Width: 14.63 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 12.38 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 5.50 | 25%: 7.70 | 50%: 11.50 | 75%: 15.90 | 100%: 20.50 | 115%: 22.90 | 125%: 25.70 | 150%: 31.40 |
% of Rated Load: Rated Output (KW) | 0%: 0.60 | 25%: 1.47 | 50%: 2.44 | 75%: 3.45 | 100%: 4.51 | 115%: 5.10 | 125%: 5.64 | 150%: 6.89 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 64.9 | 50%: 77.9 | 75%: 82.4 | 100%: 82.8 | 115%: 84.9 | 125%: 82.8 | 150%: 80.3 |
% of Rated Load: Power Factor (%) | 0%: 47.4 | 25%: 83.0 | 50%: 92.1 | 75%: 94.4 | 100%: 95.7 | 115%: 96.9 | 125%: 95.3 | 150%: 95.4 |
% of Rated Load: Speed (RPM) | 0%: 1,795 | 25%: 1,790 | 50%: 1,781 | 75%: 1,771 | 100%: 1,755 | 115%: 1,750 | 125%: 1,747 | 150%: 1,731 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 85.0 | 115%: 0.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.75 | 50%: 7.50 | 75%: 11.30 | 100%: 15.00 | 115%: 17.10 | 125%: 18.80 | 150%: 22.50 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 80.90 | Current (%): 0.0 | Torque (ft-lbs): 26.50 | Torque (%): 177.0 | Speed (RPM): 1,385 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 71.00 | Current (%): 0.0 | Torque (ft-lbs): 35.50 | Torque (%): 237.0 | Speed (RPM): 1,610 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 150.00 | Current (%): 0.0 | Torque (ft-lbs): 43.50 | Torque (%): 290.0 | Speed (RPM): 0 | Rated Output (KW): 34.50 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Full Load | Current (Amps): 20.50 | Current (%): 0.0 | Torque (ft-lbs): 15.00 | Torque (%): 100.0 | Speed (RPM): 1,753 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |