Fire Pump Motor, 125 HP, 3 Ph, 60 Hz, 200/400 V, 3600 RPM, 404TS Frame, DP

Fire Pump Motor, 125 HP, 3 Ph, 60 Hz, 200/400 V, 3600 RPM, 404TS Frame, DP

Part#: 404TSTDS14008

Catalog#: U531

Model#: 404TSTDS14008AN

Weight: 949 lb

List Price: $11,466.00

Key Features


  • Red paint on 25 HP through 200 HP
  • NEMA Design B, Code G or less
  • Dual voltage motors have 12 leads, suitable for wye-delta or across the line start on either voltage, or part winding start on low voltage
  • Single voltage motors have 12 leads and are suitable for wye-delta, across the line, or part winding start
  • Will accept C-Face kits.
  • Will become build-up item when current stock is gone

Specifications


Phase Phase: 3 Output HP Output HP: 125 Hp
Output KW Output KW: 93 kW Voltage Voltage: 200/400 V
Speed Speed: 3560 rpm Service Factor Service Factor: 1.15
Frame Frame: 404TS Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 93.6 %
Ambient Temperature Ambient Temperature: 50 °C Frequency Frequency: 60 Hz
Current Current: 327.0/163.0 A Power Factor Power Factor: 88
Duty Duty: Continuous Insulation Class Insulation Class: B
Design Code Design Code: B KVA Code KVA Code: F
Drive End Bearing Size Drive End Bearing Size: 6313 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6313
UL UL: No CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: .055 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: TS Overall Length Overall Length: 29.50 in
Frame Length Frame Length: 15.50 in Shaft Diameter Shaft Diameter: 2.125 in
Shaft Extension Shaft Extension: 4.49 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 Capable
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TS
Current Current: 327.0/163.0 A Synchronous RPM Synchronous RPM: 3600 rpm
Frequency Frequency: 60 Hz Speed Speed: 3560 rpm
Connection Drawing Connection Drawing: A-EE7308AA Outline Drawing Outline Drawing: B-SS511744-1550
Voltage Voltage: 200/400 V Output KW Output KW: 93 kW
Output HP Output HP: 125 Hp Frame Size Frame Size: 404
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 93.6 %
Packaged Length Packaged Length: 37.88 IN Weight Weight: 949.00 LB
UPC UPC: 722856036209 Packaged Width Packaged Width: 31.88 IN
HTC HTC: 8501.53.4080 Country of Origin Country of Origin: United States of America
Packaged Height Packaged Height: 26.98 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 43.70 25%: 59.80 50%: 89.70 75%: 124.20 100%: 163.30 115%: 189.75 125%: 204.70
% of Rated Load: Rated Output (KW) 0%: 3.70 25%: 26.50 50%: 50.00 75%: 75.00 100%: 99.50 115%: 114.00 125%: 125.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 88.5 50%: 92.4 75%: 93.6 100%: 93.6 115%: 93.6 125%: 93.0
% of Rated Load: Power Factor (%) 0%: 9.0 25%: 63.5 50%: 81.0 75%: 86.5 100%: 88.0 115%: 89.0 125%: 89.0
% of Rated Load: Speed (RPM) 0%: 3,600 25%: 3,590 50%: 3,580 75%: 3,570 100%: 3,560 115%: 3,555 125%: 3,548
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 40.0 115%: 55.0 125%: 65.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 46.00 50%: 92.00 75%: 138.00 100%: 185.00 115%: 212.00 125%: 231.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Break-Down Current (Amps): 500.00 Current (%): 352.0 Torque (ft-lbs): 450.00 Torque (%): 243.0 Speed (RPM): 3,300 Rated Output (KW): Power Factor (%): 68.0 Rated Output (Hp): 125.00
Curvepoint: Locked-Rotor Current (Amps): 850.00 Current (%): 599.0 Torque (ft-lbs): 275.00 Torque (%): 149.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 34.0 Rated Output (Hp): 125.00
Curvepoint: 1/3 Current (Amps): 800.00 Current (%): 563.0 Torque (ft-lbs): 250.00 Torque (%): 135.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 125.00
Curvepoint: Pull-Up Current (Amps): 750.00 Current (%): 528.0 Torque (ft-lbs): 250.00 Torque (%): 135.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 125.00
Curvepoint: No Load Current (Amps): 38.00 Current (%): 27.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 125.00
Curvepoint: 2/3 Current (Amps): 700.00 Current (%): 493.0 Torque (ft-lbs): 275.00 Torque (%): 149.0 Speed (RPM): 2,400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 125.00
Curvepoint: Full Load Current (Amps): 142.00 Current (%): 100.0 Torque (ft-lbs): 185.00 Torque (%): 100.0 Speed (RPM): 3,560 Rated Output (KW): Power Factor (%): Rated Output (Hp): 125.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: cancel
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: cancel
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: cancel