Encoder Motor, 75 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 365TC Frame, TEBC-AXIAL

Encoder Motor, 75 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 365TC Frame, TEBC-AXIAL

Part#: 365THFS8046

Catalog#: Y516

Model#: 365THFS8046ET

Weight: 1026 lb

List Price: $22,540.00

Key Features


  • MAX GUARD® Class H insulation system
  • Constant torque operation from 0 to base speed on vector drive, including TEFC (On Volts/Hertz drives, TEFC motors are limited to 20:1 constant torque
  • Constant HP operation to twice base speed (143-256 frame);1.5 times base (all others)
  • Optimized for operation with IGBT inverter (NEMA Design A)
  • Normally closed thermostats (one per phase, class F)
  • Blue Chip quality, cast iron frame and brackets
  • Patented “fracket” design (TEBC enclosure)
  • Separate power supply required for blower motor
  • Separate 230/460 volt power supply required for 1 HP blower motor

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: cancel
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: check_circle