Encoder Motor, 75 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 365TC Frame, TEBC-AXIAL
![](https://media.marathonelectric.com/images/D120001/derivates/8/001/274/015/Article_364THFCD8046_Still01_9.jpg)
Encoder Motor, 75 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 365TC Frame, TEBC-AXIAL
Part#: 365THFCD8046
Catalog#: Y516A
Model#: 365THFCD8046BA
Weight: 970 lb
List Price: $27,157.00
Your Price: Login is Required
Key Features
- IP-55 Cast Iron, MaxGuard® inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted)
- BCP™ Bearing Current Protection with SGR Shaft Grounding Ring Inside Motor
- 2000:1 Constant torque operation from 0 to base speed on vector drive
- Constant Horsepower operation up to 1.5 times base RPM
- MAX GUARD® Class H insulation system
- Normally closed thermostats (one per phase, Class F), Modifications and Kits are available
- Double-shielded ball bearings
- 40°C Ambient 1.0SF inverter power
- Provisions Only for Encoder
- UL Recognized, CSA Certified, and CE Mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 75 Hp |
Output KW | Output KW: 56 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1785 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 365TC | Enclosure | Enclosure: Totally Enclosed Blower cooled - Axial |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 95.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 170.0/85.0 A | Power Factor | Power Factor: 87.2 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: INV | KVA Code | KVA Code: L |
Drive End Bearing Size | Drive End Bearing Size: 6313 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6213 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0713 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 2.375 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 2000:1 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TC |
Current | Current: 170.0/85.0 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1785 rpm |
Connection Drawing | Connection Drawing: EE7308T | Outline Drawing | Outline Drawing: SS621114-200 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 56 kW |
Output HP | Output HP: 75 Hp | Frame Size | Frame Size: 365 |
Efficiency | Efficiency: 95.5 % | Packaged Length | Packaged Length: 56.00 IN |
Weight | Weight: 970.00 LB | UPC | UPC: 722856206961 |
Packaged Width | Packaged Width: 46.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 30.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 31.80 | 25%: 37.50 | 50%: 50.20 | 75%: 66.50 | 100%: 84.80 | 115%: 96.50 | 125%: 104.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.80 | 25%: 15.00 | 50%: 29.20 | 75%: 43.80 | 100%: 58.50 | 115%: 67.50 | 125%: 73.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.8 | 50%: 95.2 | 75%: 95.5 | 100%: 95.5 | 115%: 95.0 | 125%: 94.8 |
% of Rated Load: Power Factor (%) | 0%: 3.8 | 25%: 50.5 | 50%: 73.5 | 75%: 83.0 | 100%: 87.2 | 115%: 88.2 | 125%: 88.8 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,795 | 75%: 1,790 | 100%: 1,785 | 115%: 1,785 | 125%: 1,780 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 80.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 54.80 | 50%: 110.00 | 75%: 165.20 | 100%: 220.80 | 115%: 254.20 | 125%: 276.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 31.80 | Current (%): 38.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 3.8 | Rated Output (Hp): 75.00 |
Curvepoint: Break-Down | Current (Amps): 610.00 | Current (%): 720.0 | Torque (ft-lbs): 1,088.00 | Torque (%): 495.0 | Speed (RPM): 1,615 | Rated Output (KW): 0.00 | Power Factor (%): 69.0 | Rated Output (Hp): 75.00 |
Curvepoint: 2/3 | Current (Amps): 665.00 | Current (%): 785.0 | Torque (ft-lbs): 510.00 | Torque (%): 230.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 |
Curvepoint: Pull-Up | Current (Amps): 740.00 | Current (%): 870.0 | Torque (ft-lbs): 410.00 | Torque (%): 185.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 |
Curvepoint: Locked-Rotor | Current (Amps): 925.00 | Current (%): 1,090.0 | Torque (ft-lbs): 490.00 | Torque (%): 225.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 31.0 | Rated Output (Hp): 75.00 |
Curvepoint: 1/3 | Current (Amps): 805.00 | Current (%): 950.0 | Torque (ft-lbs): 410.00 | Torque (%): 185.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 |
Curvepoint: Full Load | Current (Amps): 84.80 | Current (%): 100.0 | Torque (ft-lbs): 220.80 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): 0.00 | Power Factor (%): 87.2 | Rated Output (Hp): 75.00 |
Efficiency
Information not available at the moment. Please check back later!