Explosion Proof Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 286TS Frame, EPFC
Explosion Proof Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 286TS Frame, EPFC
Part#: 286TSTGCD6501
Catalog#: E563A
Model#: 286TSTGCD6501BA
Weight: 487 lb
List Price: $7,461.00
Your Price: Login is Required
Key Features
- Meets NEMA Premium® efficiency; Hazardous Duty®, 100% cast iron construction for rigidity and reduced vibration; Internal and external epoxy paint
- Nameplated 60/50 Hz, 190/380 Volts, at next lower HP
- MAX GUARD® Class F insulation system, 40C Max Ambient, 1.0SF on Inverter Power and 1.15SF on Sine Wave Power
- Inverter Duty 10:1 Variable Torque and 10:1 Constant Torque
- Precision balanced to .08”/sec, Extended grease tubes
- Normally closed thermostats (must be connected to control circuit)
- Division 1 Explosion Proof Class 1 Groups C&D Class II, Groups F & G, Groups F & G Meets temperature code T3B
- Shaft slinger, Ball Bearings (except as noted), Modifications and Accessories are available
- UL® Listed & CSA certified and CE® Mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 30 & 25 Hp |
Output KW | Output KW: 22.4 & 18.7 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 3550 & 2945 rpm | Service Factor | Service Factor: 1.00 & 1.00 |
Frame | Frame: 286TS | Enclosure | Enclosure: Explosion Proof Fan cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 91.7 & 91 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 68.5/34 & 69.5/34.5 A | Power Factor | Power Factor: 89.2 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6311 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6210 |
UL | UL: UL Listed And CSA Certified | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIV 1 EXP PROOF CL I GR CD CL II GR FG T3C |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .3 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Shaft Diameter | Shaft Diameter: 1.625 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY | Inverter Load | Inverter Load: CONSTANT 10:1 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TS |
Current | Current: 68.5/34.0 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3550 rpm |
Connection Drawing | Connection Drawing: EE7308AD | Outline Drawing | Outline Drawing: SS311004-1425 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 22.4 kW |
Output HP | Output HP: 30 Hp | Frame Size | Frame Size: 286 |
Efficiency | Efficiency: 91.7 % | Packaged Length | Packaged Length: 32.00 IN |
Weight | Weight: 487.00 LB | UPC | UPC: 722856214003 |
Packaged Width | Packaged Width: 29.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 20.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 10.50 | 25%: 13.50 | 50%: 19.20 | 75%: 26.50 | 100%: 34.20 | 115%: 39.50 | 125%: 42.80 |
% of Rated Load: Rated Output (KW) | 0%: 0.80 | 25%: 6.50 | 50%: 12.20 | 75%: 18.20 | 100%: 24.50 | 115%: 28.00 | 125%: 30.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 86.8 | 50%: 91.2 | 75%: 91.8 | 100%: 91.7 | 115%: 91.2 | 125%: 90.8 |
% of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 59.8 | 50%: 79.8 | 75%: 86.5 | 100%: 89.2 | 115%: 89.8 | 125%: 90.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,588 | 50%: 3,575 | 75%: 3,562 | 100%: 3,550 | 115%: 3,540 | 125%: 3,535 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.00 | 50%: 22.00 | 75%: 33.20 | 100%: 44.50 | 115%: 51.20 | 125%: 55.80 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 220.00 | Current (%): 640.0 | Torque (ft-lbs): 85.00 | Torque (%): 190.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 39.0 | Rated Output (Hp): 30.00 |
Curvepoint: Pull-Up | Current (Amps): 175.00 | Current (%): 510.0 | Torque (ft-lbs): 71.00 | Torque (%): 160.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 30.00 |
Curvepoint: Full Load | Current (Amps): 34.20 | Current (%): 100.0 | Torque (ft-lbs): 44.50 | Torque (%): 100.0 | Speed (RPM): 3,550 | Rated Output (KW): 0.00 | Power Factor (%): 89.2 | Rated Output (Hp): 30.00 |
Curvepoint: 2/3 | Current (Amps): 160.00 | Current (%): 462.0 | Torque (ft-lbs): 88.00 | Torque (%): 198.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 30.00 |
Curvepoint: Break-Down | Current (Amps): 140.00 | Current (%): 410.0 | Torque (ft-lbs): 130.00 | Torque (%): 295.0 | Speed (RPM): 3,280 | Rated Output (KW): 0.00 | Power Factor (%): 72.0 | Rated Output (Hp): 30.00 |
Curvepoint: No Load | Current (Amps): 10.50 | Current (%): 30.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 9.0 | Rated Output (Hp): 30.00 |
Curvepoint: 1/3 | Current (Amps): 190.00 | Current (%): 560.0 | Torque (ft-lbs): 70.00 | Torque (%): 160.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 30.00 |
Efficiency
Information not available at the moment. Please check back later!