Fan & Blower Motor, 30 HP, 3 Ph, 120 Hz, 460 V, 1800 RPM, 286TC Frame, TEFC
![](https://media.marathonelectric.com/images/D120001/derivates/8/001/118/602/Article_286TPFSA10090_ProductImage_9_286TPFSA10090.jpg)
Fan & Blower Motor, 30 HP, 3 Ph, 120 Hz, 460 V, 1800 RPM, 286TC Frame, TEFC
Part#: 286TPFSA10090
Catalog#: SY013
Model#: 286TPFSA10090A
Weight: 456 lb
List Price: $10,469.00
Your Price: Login is Required
Key Features
- Ultra Efficient™ Premium-Plus exceeds NEMA Premium® (IE4)
- Class H MAX GUARD® insulation system
- Cast iron construction for rigidity and reduced vibration
- IP54 ingress protection (IP55 or IP56 available)
- Premium Severe Duty, TEFC
- Normally closed thermostats (one per phase, Class F)
- High power density, low weight design, Optional terminal block shown
- Provisions for optional “BCP” (Bearing Current Protection)
Specifications
Phase | Phase: 3 | Output HP | Output HP: 30 Hp |
Output KW | Output KW: 22.4 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1800 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 286TC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 95.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 120 Hz |
Current | Current: 35.5 A | Power Factor | Power Factor: 80 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: No Design Code | KVA Code | KVA Code: N/A |
Drive End Bearing Size | Drive End Bearing Size: 6311 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6210 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: AC Permament Magnet | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 27.71 in |
Frame Length | Frame Length: 14.25 in | Shaft Diameter | Shaft Diameter: 1.875 in |
Shaft Extension | Shaft Extension: 4.37 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Inverter Load | Inverter Load: CONSTANT 20:1 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TC |
Current | Current: 35.5 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 120 Hz | Speed | Speed: 1800 rpm |
Connection Drawing | Connection Drawing: A-EE7300T | Outline Drawing | Outline Drawing: B-SS311211-1425 |
Voltage | Voltage: 460 V | Output KW | Output KW: 22.4 kW |
Output HP | Output HP: 30 Hp | Frame Size | Frame Size: 286 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 95.4 % |
Packaged Length | Packaged Length: 35.00 IN | Weight | Weight: 456.00 LB |
UPC | UPC: 722856025814 | Packaged Width | Packaged Width: 26.00 IN |
HTC | HTC: 8501.52.8040 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 24.34 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% | 200% |
---|---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.00 | 25%: 9.00 | 50%: 17.50 | 75%: 26.20 | 100%: 35.50 | 115%: 40.80 | 125%: 44.80 | 150%: 55.30 | 200%: 0.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.00 | 25%: 6.10 | 50%: 11.80 | 75%: 17.60 | 100%: 23.50 | 115%: 27.00 | 125%: 29.40 | 150%: 35.40 | 200%: 0.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.0 | 50%: 94.8 | 75%: 95.5 | 100%: 95.4 | 115%: 95.3 | 125%: 95.2 | 150%: 94.8 | 200%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 0.0 | 25%: 80.0 | 50%: 80.5 | 75%: 80.5 | 100%: 80.0 | 115%: 79.5 | 125%: 79.0 | 150%: 77.5 | 200%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,800 | 50%: 1,800 | 75%: 1,800 | 100%: 1,800 | 115%: 1,800 | 125%: 1,800 | 150%: 1,800 | 200%: 0 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 0.0 | 125%: 0.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 21.90 | 50%: 43.80 | 75%: 65.60 | 100%: 87.50 | 115%: 100.60 | 125%: 109.40 | 150%: 131.30 | 200%: 0.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: | 200%: |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: | 200%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 0 | Current (Amps): | Current (%): | Torque (ft-lbs): | Torque (%): | Speed (RPM): 2,250 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |