General Purpose Motor, 7.50 HP, 3 Ph, 60 Hz, 230/460 V, 900 RPM, 256T Frame, DP

XRI® General Purpose General Purpose Motor, 7.50 HP, 3 Ph, 60 Hz, 230/460 V, 900 RPM, 256T Frame, DP - 256TTDN16101
Part#: 256TTDN16101
Catalog#: H187B
Model#: 256TTDN16101AA
Weight: 300 lb
List Price: $3,526.00
Your Price: Login is Required
Key Features
- Motor not will accept a C-face kit
- See XRI® Dripproof in Premium Efficiency section for NEMA Premium efficiencies
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 7.50 Hp |
| Output KW | Output KW: 5.6 kW | Voltage | Voltage: 230/460 V |
| Speed | Speed: 875 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 256T | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 89.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 23.0/11.5 A |
| Power Factor | Power Factor: 70 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: 6309 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
| Poles | Poles: 8 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 1.37 Ohms | Mounting | Mounting: RIGID |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Overall Length | Overall Length: 24.37 in |
| Frame Length | Frame Length: 14.25 in | Shaft Diameter | Shaft Diameter: 1.625 in |
| Shaft Extension | Shaft Extension: 4.19 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
| Frame Size | Frame Size: 256 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 900 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 23.0/11.5 A |
| Efficiency | Efficiency: 89.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 875 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
| Outline Drawing | Outline Drawing: B-SS208148-1425 | Torque UOM | Torque UOM: LB-FT |
| Packaged Length | Packaged Length: 27.00 IN | Weight | Weight: 300.00 LB |
| UPC | UPC: 722856051677 | Packaged Width | Packaged Width: 20.50 IN |
| HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: United States of America |
| Packaged Height | Packaged Height: 18.62 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 6.50 | 25%: 7.00 | 50%: 8.00 | 75%: 9.50 | 100%: 11.50 | 115%: 12.50 | 125%: 13.50 |
| % of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 1.70 | 50%: 3.20 | 75%: 4.80 | 100%: 6.40 | 115%: 7.50 | 125%: 8.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 80.0 | 50%: 87.5 | 75%: 89.5 | 100%: 89.5 | 115%: 88.5 | 125%: 87.5 |
| % of Rated Load: Power Factor (%) | 0%: 5.5 | 25%: 31.0 | 50%: 50.0 | 75%: 62.0 | 100%: 70.0 | 115%: 72.0 | 125%: 73.0 |
| % of Rated Load: Speed (RPM) | 0%: 900 | 25%: 895 | 50%: 890 | 75%: 880 | 100%: 875 | 115%: 870 | 125%: 865 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 65.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.00 | 50%: 22.00 | 75%: 33.50 | 100%: 45.00 | 115%: 52.00 | 125%: 57.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: 1/3 | Current (Amps): 52.00 | Current (%): 473.0 | Torque (ft-lbs): 68.00 | Torque (%): 151.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
| Curvepoint: Pull-Up | Current (Amps): 50.00 | Current (%): 455.0 | Torque (ft-lbs): 72.00 | Torque (%): 160.0 | Speed (RPM): 450 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
| Curvepoint: No Load | Current (Amps): 6.50 | Current (%): 59.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): 5.5 | Rated Output (Hp): 7.50 |
| Curvepoint: Break-Down | Current (Amps): 35.00 | Current (%): 318.0 | Torque (ft-lbs): 110.00 | Torque (%): 244.0 | Speed (RPM): 780 | Rated Output (KW): | Power Factor (%): 64.0 | Rated Output (Hp): 7.50 |
| Curvepoint: 2/3 | Current (Amps): 48.00 | Current (%): 436.0 | Torque (ft-lbs): 85.00 | Torque (%): 189.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
| Curvepoint: Full Load | Current (Amps): 11.00 | Current (%): 100.0 | Torque (ft-lbs): 45.00 | Torque (%): 100.0 | Speed (RPM): 875 | Rated Output (KW): | Power Factor (%): 70.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Locked-Rotor | Current (Amps): 53.00 | Current (%): 482.0 | Torque (ft-lbs): 75.00 | Torque (%): 167.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 37.0 | Rated Output (Hp): 7.50 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |