Fan & Blower Motor, 20 HP, 3 Ph, 120 Hz, 460 V, 1800 RPM, 256TC Frame, TEFC

Fan & Blower Motor, 20 HP, 3 Ph, 120 Hz, 460 V, 1800 RPM, 256TC Frame, TEFC

Part#: 256TPFSA10087

Catalog#: SY011

Model#: 256TPFSA10087A

Weight: 386 lb

List Price: $7,581.00

Key Features


  • Ultra Efficient™ Premium-Plus exceeds NEMA Premium® (IE4)
  • Class H MAX GUARD® insulation system
  • Cast iron construction for rigidity and reduced vibration
  • Normally closed thermostats (one per phase, Class F)
  • High power density, low weight design, Optional terminal block shown

Specifications


Phase Phase: 3 Output HP Output HP: 20 Hp
Output KW Output KW: 14.9 kW Voltage Voltage: 460 V
Speed Speed: 1800 rpm Service Factor Service Factor: 1
Frame Frame: 256TC Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: Thermostat Efficiency Efficiency: 94.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 120 Hz
Current Current: 24 A Power Factor Power Factor: 80
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: No Design Code KVA Code KVA Code: N/A
Drive End Bearing Size Drive End Bearing Size: 6309 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6210
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 54
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: AC Permament Magnet Starting Method Starting Method: Inverter Only
Poles Poles: 8 Rotation Rotation: Reversible
Resistance Main Resistance Main: 0 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Overall Length Overall Length: 25.68 in
Frame Length Frame Length: 12.25 in Shaft Diameter Shaft Diameter: 1.625 in
Shaft Extension Shaft Extension: 3.75 in Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Inverter Load Inverter Load: CONSTANT 20:1
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: TC
Current Current: 24 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 120 Hz Speed Speed: 1800 rpm
Connection Drawing Connection Drawing: A-EE7300T Outline Drawing Outline Drawing: B-SS203152-1225
Voltage Voltage: 460 V Output KW Output KW: 14.9 kW
Output HP Output HP: 20 Hp Frame Size Frame Size: 256
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 94.5 %
Packaged Length Packaged Length: 30.75 IN Weight Weight: 386.00 LB
UPC UPC: 722856025791 Packaged Width Packaged Width: 21.75 IN
HTC HTC: 8501.52.4000 Country of Origin Country of Origin: United States of America
Packaged Height Packaged Height: 18.00 IN
% of Rated Load0%25%50%75%100%115%125%150%200%
% of Rated Load: Current (Amps) 0%: 2.00 25%: 6.20 50%: 11.80 75%: 17.50 100%: 24.00 115%: 27.80 125%: 30.50 150%: 40.50 200%: 0.00
% of Rated Load: Rated Output (KW) 0%: 0.55 25%: 4.10 50%: 7.95 75%: 11.80 100%: 15.80 115%: 18.20 125%: 19.80 150%: 24.10 200%: 0.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 91.5 50%: 94.0 75%: 94.6 100%: 94.5 115%: 94.1 125%: 94.0 150%: 93.0 200%: 0.0
% of Rated Load: Power Factor (%) 0%: 0.0 25%: 79.5 50%: 80.0 75%: 80.5 100%: 80.0 115%: 79.0 125%: 78.0 150%: 74.0 200%: 0.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,800 50%: 1,800 75%: 1,800 100%: 1,800 115%: 1,800 125%: 1,800 150%: 1,800 200%: 0
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 50.0 115%: 0.0 125%: 0.0 150%: 0.0 200%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 14.60 50%: 29.20 75%: 43.80 100%: 58.40 115%: 67.20 125%: 73.00 150%: 87.60 200%: 0.00
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 115%: 125%: 150%: 200%:
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 115%: 125%: 150%: 200%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 0 Current (Amps): Current (%): Torque (ft-lbs): Torque (%): Speed (RPM): 2,250 Rated Output (KW): Power Factor (%): Rated Output (Hp): 20.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle